Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.3401 - £ 0.7521 | 1850 In stock |
1.87 in
47.5 mm
|
1 5/8 in - 12 UNF
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| 10262115 | £ 0.1046 - £ 0.228 | 23400 In stock |
0.807 in
20.5 mm
|
9/16 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
|
| £ 0.1502 - £ 0.3481 | Request the lead time here |
1.024 in
26.0 mm
|
M20 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.1162 - £ 0.2527 | 35100 In stock |
0.866 in
22.0 mm
|
5/8 in - 18 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| £ 0.1941 - £ 0.2026 | Request the lead time here |
1.161 in
29.5 mm
|
5/8 in - 14 BSP
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
|
|
||
| £ 0.5131 - £ 0.5343 | 340 In stock |
1.102 in
28.0 mm
|
M22 x 1;6
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric Threads
|
2
|
||
| £ 0.3359 - £ 0.7054 | 9300 In stock |
0.63 in
16.0 mm
|
M20 x 1;5
|
0.472 in
12.0 mm
|
Yellow
|
HDPE
|
Metric
|
2
|
||
| £ 0.4464 - £ 0.4663 | 4600 In stock |
1.063 in
27.0 mm
|
1/2-15 in
|
0.472 in
12.0 mm
|
Yellow
|
Nylon 6
|
BSP Threads
|
2
|
||
| 10074978 | £ 0.1362 - £ 0.286 | 42900 In stock |
0.827 in
21.0 mm
|
M16 x 1;5
|
0.394 in
10.0 mm
|
Yellow
|
HDPE
|
Metric
|
2
|
|
| £ 0.2735 - £ 0.2849 | Request the lead time here |
0.748 in
19.0 mm
|
M14 x 1;6
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
Metric Threads
|
2
|
||
| £ 0.3657 - £ 0.3812 | Request the lead time here |
0.945 in
24.0 mm
|
M18 x 1;6
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric Threads
|
2
|
||
| £ 0.124 - £ 0.1812 | 2500 In stock |
0.551 in
14.0 mm
|
M10 x 1;0
|
0.236 in
6.0 mm
|
Yellow
|
HDPE
|
Metric
|
1
|
||
| £ 0.0928 - £ 0.0948 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;0
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.3543 - £ 0.8238 | 10500 In stock |
1.969 in
50.0 mm
|
1 1/4 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
BSP
|
|
||
| £ 0.0894 - £ 0.194 | 15500 In stock |
0.669 in
17.0 mm
|
7/16 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| 10262467 | £ 0.6832 - £ 0.6973 | Request the lead time here |
2.205 in
56.0 mm
|
1 1/2 in - 11 BSP
|
0.591 in
15.0 mm
|
Yellow
|
Nylon 6
|
|
|
|
| £ 0.0894 - £ 0.207 | Request the lead time here |
0.492 in
12.5 mm
|
M8 x 1;0
|
0.315 in
8.0 mm
|
Yellow
|
Nylon 6
|
Metric
|
|
||
| £ 0.1502 - £ 0.3269 | Request the lead time here |
1.024 in
26.0 mm
|
3/4 in - 16 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
||
| 10262108 | £ 0.0931 - £ 0.2027 | 2400 In stock |
0.748 in
19.0 mm
|
1/2 in - 20 UNF
|
0.394 in
10.0 mm
|
Yellow
|
Nylon 6
|
UNF
|
|
|
| 10253823 | £ 0.0959 - £ 0.2232 | Request the lead time here |
0.669 in
17.0 mm
|
M12 x 1;5
|
0.354 in
9.0 mm
|
Yellow
|
Nylon 6