Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.231 - £ 0.6511 | Request the lead time here |
1.059 in
26.9 mm
|
7/8-15
|
0.5 in
12.7 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.7469 - £ 0.7781 | Request the lead time here |
2.362 in
60.0 mm
|
M52 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.1715 - £ 0.4544 | 10000 In stock |
0.811 in
20.6 mm
|
5/8-19
|
0.35 in
8.9 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.3642 - £ 0.3798 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.2792 - £ 0.2849 | Request the lead time here |
1.339 in
34.0 mm
|
M28 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.574 - £ 0.5854 | Request the lead time here |
2.047 in
52.0 mm
|
M45 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.6676 - £ 0.6959 | Request the lead time here |
2.165 in
55.0 mm
|
M48 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.1885 - £ 0.489 | Request the lead time here |
0.622 in
15.8 mm
|
7/16-21
|
0.299 in
7.6 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.4053 - £ 0.4223 | Request the lead time here |
1.575 in
40.0 mm
|
M33 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.2565 - £ 0.8265 | Request the lead time here |
1.181 in
30.0 mm
|
1-15
|
0.429 in
10.9 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.1173 - £ 0.3003 | Request the lead time here |
0.681 in
17.3 mm
|
1/2-21
|
0.358 in
9.1 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.3245 - £ 0.3387 | Request the lead time here |
1.496 in
38.0 mm
|
M30 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.3515 - £ 0.3586 | Request the lead time here |
1.575 in
40.0 mm
|
M32 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.086 - £ 0.0877 | Request the lead time here |
0.571 in
14.5 mm
|
M10 x 1.6
|
0.354 in
9.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.18 - £ 0.4624 | Request the lead time here |
0.941 in
23.9 mm
|
3/4-17
|
0.441 in
11.2 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.2579 - £ 0.2636 | Request the lead time here |
1.299 in
33.0 mm
|
M27 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.438 - £ 0.4564 | Request the lead time here |
1.89 in
48.0 mm
|
M38 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.2041 - £ 0.214 | Request the lead time here |
1.181 in
30.0 mm
|
M24 x 1.6
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.557 - £ 0.5683 | Request the lead time here |
1.969 in
50.0 mm
|
M42 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.2749 - £ 0.7787 | Request the lead time here |
1.311 in
33.3 mm
|
1-1/16-15
|
0.646 in
16.4 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue