Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
91 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) h Colour Material Thread Standard Type View
£ 0.086 - £ 0.0877 Request the lead time here
14.5 mm
M10 x 1.6
9.0 mm
Yellow
PA
Metric Threads
3
£ 0.3642 - £ 0.3798 Request the lead time here
38.0 mm
M30 x 2.1
13.5 mm
Yellow
PA
Metric Threads
3
£ 0.574 - £ 0.5854 Request the lead time here
52.0 mm
M45 x 1.6
12.0 mm
Yellow
PA
Metric Threads
3
£ 0.6676 - £ 0.6959 Request the lead time here
55.0 mm
M48 x 2.1
13.5 mm
Yellow
PA
Metric Threads
3
£ 0.2749 - £ 0.7787 Request the lead time here
33.3 mm
1-1/16-15
16.4 mm
Blue
PE
UNF Threads
4
£ 0.1715 - £ 0.4544 10000 In stock
20.6 mm
5/8-19
8.9 mm
Blue
PE
UNF Threads
4
£ 0.2792 - £ 0.2849 Request the lead time here
34.0 mm
M28 x 1.6
12.0 mm
Yellow
PA
Metric Threads
3
£ 0.7469 - £ 0.7781 Request the lead time here
60.0 mm
M52 x 2.1
13.5 mm
Yellow
PA
Metric Threads
3
£ 0.4053 - £ 0.4223 Request the lead time here
40.0 mm
M33 x 2.1
13.5 mm
Yellow
PA
Metric Threads
3
£ 0.1885 - £ 0.489 Request the lead time here
15.8 mm
7/16-21
7.6 mm
Blue
PE
UNF Threads
4
£ 0.231 - £ 0.6511 Request the lead time here
26.9 mm
7/8-15
12.7 mm
Blue
PE
UNF Threads
4
£ 0.3515 - £ 0.3586 Request the lead time here
40.0 mm
M32 x 1.6
12.0 mm
Yellow
PA
Metric Threads
3
£ 0.557 - £ 0.5683 Request the lead time here
50.0 mm
M42 x 2.1
13.5 mm
Yellow
PA
Metric Threads
3
£ 0.2041 - £ 0.214 Request the lead time here
30.0 mm
M24 x 1.6
10.0 mm
Yellow
PA
Metric Threads
3
£ 0.2579 - £ 0.2636 Request the lead time here
33.0 mm
M27 x 1.6
12.0 mm
Yellow
PA
Metric Threads
3
£ 0.438 - £ 0.4564 Request the lead time here
48.0 mm
M38 x 1.6
12.0 mm
Yellow
PA
Metric Threads
3
£ 0.1345 - £ 0.194 Request the lead time here
19.0 mm
M14 x 1.6
9.0 mm
Yellow
PE
Metric Threads
2
£ 0.18 - £ 0.4624 Request the lead time here
23.9 mm
3/4-17
11.2 mm
Blue
PE
UNF Threads
4
£ 0.4606 - £ 0.479 Request the lead time here
45.0 mm
M36 x 2.1
13.5 mm
Yellow
PA
Metric Threads
3
£ 0.3245 - £ 0.3387 Request the lead time here
38.0 mm
M30 x 1.6
12.0 mm
Yellow
PA
Metric Threads
3
  • of 5
Slottex Plug 14.5 mm Metric Threads M10 x 1.5 Yellow PA

466974

Price Range
£ 0.0877 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • SW
    6.0 mm
  • D
    14.5 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M10 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 38.0 mm Metric Threads M30 x 2.0 Yellow PA

466986

Price Range
£ 0.3798 - £ 0.3642

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    38.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M30 x 2.1
  • Thread Standard
    Metric Threads
Slottex Plug 52.0 mm Metric Threads M45 x 1.5 Yellow PA

466983

Price Range
£ 0.5854 - £ 0.574

Stock Levels
Request the lead time here
Attributes
  • SW
    27.0 mm
  • D
    52.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M45 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 55.0 mm Metric Threads M48 x 2.0 Yellow PA

466991

Price Range
£ 0.6959 - £ 0.6676

Stock Levels
Request the lead time here
Attributes
  • SW
    27.0 mm
  • D
    55.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M48 x 2.1
  • Thread Standard
    Metric Threads
Slottex Plug 33.3 mm UNF Threads 1-1/16-14 Blue PE

B-10

Price Range
£ 0.7787 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • SW
    22.1 mm
  • D
    33.3 mm
  • h
    16.4 mm
  • Thread Sizes (All)
    1-1/16-15
  • Thread Standard
    UNF Threads
Slottex Plug 20.6 mm UNF Threads 5/8-18 Blue PE

B-6

Price Range
£ 0.4544 - £ 0.1715

Stock Levels
10000 In stock
Attributes
  • SW
    14.2 mm
  • D
    20.6 mm
  • h
    8.9 mm
  • Thread Sizes (All)
    5/8-19
  • Thread Standard
    UNF Threads
Slottex Plug 34.0 mm Metric Threads M28 x 1.5 Yellow PA

466978

Price Range
£ 0.2849 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    34.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M28 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 60.0 mm Metric Threads M52 x 2.0 Yellow PA

466992

Price Range
£ 0.7781 - £ 0.7469

Stock Levels
Request the lead time here
Attributes
  • SW
    27.0 mm
  • D
    60.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M52 x 2.1
  • Thread Standard
    Metric Threads
Slottex Plug 40.0 mm Metric Threads M33 x 2.0 Yellow PA

466987

Price Range
£ 0.4223 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    40.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M33 x 2.1
  • Thread Standard
    Metric Threads
Slottex Plug 15.8 mm UNF Threads 7/16-20 Blue PE

B-3

Price Range
£ 0.489 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • SW
    10.9 mm
  • D
    15.8 mm
  • h
    7.6 mm
  • Thread Sizes (All)
    7/16-21
  • Thread Standard
    UNF Threads
Slottex Plug 26.9 mm UNF Threads 7/8-14 Blue PE

B-8

Price Range
£ 0.6511 - £ 0.231

Stock Levels
Request the lead time here
Attributes
  • SW
    19.0 mm
  • D
    26.9 mm
  • h
    12.7 mm
  • Thread Sizes (All)
    7/8-15
  • Thread Standard
    UNF Threads
Slottex Plug 40.0 mm Metric Threads M32 x 1.5 Yellow PA

466980

Price Range
£ 0.3586 - £ 0.3515

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    40.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M32 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 50.0 mm Metric Threads M42 x 2.0 Yellow PA

466989

Price Range
£ 0.5683 - £ 0.557

Stock Levels
Request the lead time here
Attributes
  • SW
    27.0 mm
  • D
    50.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M42 x 2.1
  • Thread Standard
    Metric Threads
Slottex Plug 30.0 mm Metric Threads M24 x 1.5 Yellow PA

466975

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    30.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M24 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 33.0 mm Metric Threads M27 x 1.5 Yellow PA

466977

Price Range
£ 0.2636 - £ 0.2579

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    33.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M27 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 48.0 mm Metric Threads M38 x 1.5 Yellow PA

466982

Price Range
£ 0.4564 - £ 0.438

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    48.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M38 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 19.0 mm Metric Threads M14 x 1.5 Yellow PE

110864

Price Range
£ 0.194 - £ 0.1345

Stock Levels
Request the lead time here
Attributes
  • SW
    13.0 mm
  • D
    19.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M14 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 23.9 mm UNF Threads 3/4-16 Blue PE

B-7

Price Range
£ 0.4624 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • SW
    17.2 mm
  • D
    23.9 mm
  • h
    11.2 mm
  • Thread Sizes (All)
    3/4-17
  • Thread Standard
    UNF Threads
Slottex Plug 45.0 mm Metric Threads M36 x 2.0 Yellow PA

466988

Price Range
£ 0.479 - £ 0.4606

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    45.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    M36 x 2.1
  • Thread Standard
    Metric Threads
Slottex Plug 38.0 mm Metric Threads M30 x 1.5 Yellow PA

466979

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • SW
    21.0 mm
  • D
    38.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M30 x 1.6
  • Thread Standard
    Metric Threads