Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.
These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.
Used in various applications, including hydraulic, pneumatic, and general engineering industries.
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Sizes (All) | h | Colour | Material | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.6179 - £ 0.6435 | Request the lead time here |
2.047 in
52.0 mm
|
M45 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.1345 - £ 0.194 | Request the lead time here |
0.748 in
19.0 mm
|
M14 x 1.6
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
Metric Threads
|
2
|
||
£ 0.3316 - £ 0.3387 | Request the lead time here |
1.299 in
33.0 mm
|
M27 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.4606 - £ 0.479 | Request the lead time here |
1.772 in
45.0 mm
|
M36 x 2.1
|
0.531 in
13.5 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.1672 - £ 0.5049 | 398 In stock |
0.752 in
19.1 mm
|
9/16-19
|
0.382 in
9.7 mm
|
Blue
|
PE
|
UNF Threads
|
4
|
||
£ 0.4181 - £ 0.9115 | 300 In stock |
1.772 in
45.0 mm
|
M36 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
£ 0.2381 - £ 0.248 | Request the lead time here |
1.28 in
32.5 mm
|
M26 x 1.6
|
0.472 in
12.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
110860 | £ 0.1573 - £ 0.2309 | Request the lead time here |
0.472 in
12.0 mm
|
M8 x 1.1
|
0.276 in
7.0 mm
|
Yellow
|
PE
|
Metric Threads
|
1
|
|
£ 0.4167 - £ 0.8751 | 580 In stock |
1.929 in
49.0 mm
|
1-1/4-12
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
BSP Threads
|
2
|
||
£ 0.18 - £ 0.378 | 1550 In stock |
1.26 in
32.0 mm
|
3/4-15
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
BSP Threads
|
2
|
||
£ 0.1559 - £ 0.3274 | Request the lead time here |
0.945 in
24.0 mm
|
M18 x 1.6
|
0.394 in
10.0 mm
|
Yellow
|
PE
|
Metric Threads
|
2
|
||
£ 0.2976 - £ 0.625 | Request the lead time here |
1.575 in
40.0 mm
|
1-12
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
BSP Threads
|
2
|
||
£ 0.1316 - £ 0.2765 | 27999 In stock |
0.748 in
19.0 mm
|
1/4-20
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
BSP Threads
|
2
|
||
110871 | £ 0.1151 - £ 0.2417 | Request the lead time here |
1.024 in
26.0 mm
|
1/2-15
|
0.472 in
12.0 mm
|
Yellow
|
PE
|
BSP Threads
|
2
|
|
110840 | £ 0.2806 - £ 0.2934 | Request the lead time here |
0.748 in
19.0 mm
|
1/4-20
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
BSP Threads
|
3
|
|
£ 0.2182 - £ 0.4584 | 2449 In stock |
0.551 in
14.0 mm
|
1/8-29
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
BSP Threads
|
1
|
||
£ 0.1262 - £ 0.1831 | 2000 In stock |
0.63 in
16.0 mm
|
M12 x 1.5
|
0.354 in
9.0 mm
|
Yellow
|
PE
|
Metric Threads
|
1
|
||
£ 0.5131 - £ 0.5343 | 6910 In stock |
1.102 in
28.0 mm
|
M22 x 1.6
|
0.394 in
10.0 mm
|
Yellow
|
PA
|
Metric Threads
|
3
|
||
110865 | £ 0.1362 - £ 0.286 | 8500 In stock |
0.827 in
21.0 mm
|
M16 x 1.6
|
0.394 in
10.0 mm
|
Yellow
|
PE
|
Metric Threads
|
2
|
|
£ 0.9128 - £ 0.951 | 5830 In stock |
1.575 in
40.0 mm
|
1-12
|
0.591 in
15.0 mm
|
Yellow
|
PA
|
BSP Threads
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue