Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
91 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) h Colour Material Thread Standard Type View
£ 0.3359 - £ 0.7054 Request the lead time here
16.0 mm
M20 x 1.6
12.0 mm
Yellow
PE
Metric Threads
2
£ 0.3458 - £ 0.36 Request the lead time here
22.0 mm
M16 x 1.6
9.3 mm
Yellow
PA
Metric Threads
3
110843 £ 0.6577 - £ 0.6846 7725 In stock
32.0 mm
3/4-15
12.0 mm
Yellow
PA
BSP Threads
3
110862 £ 0.2551 - £ 0.3747 Request the lead time here
16.0 mm
M12 x 1.0
9.0 mm
Yellow
PE
Metric Threads
1
£ 0.124 - £ 0.1812 2500 In stock
14.0 mm
M10 x 1.1
6.0 mm
Yellow
PE
Metric Threads
1
£ 0.2735 - £ 0.2849 5600 In stock
19.0 mm
M14 x 1.6
10.0 mm
Yellow
PA
Metric Threads
3
£ 0.3657 - £ 0.3812 4500 In stock
24.0 mm
M18 x 1.6
9.0 mm
Yellow
PA
Metric Threads
3
£ 0.4464 - £ 0.4663 23785 In stock
27.0 mm
1/2-15
12.0 mm
Yellow
PA
BSP Threads
3
110841 £ 0.4153 - £ 0.4323 53500 In stock
22.0 mm
3/8-20
10.0 mm
Yellow
PA
BSP Threads
3
£ 0.2537 - £ 0.265 699 In stock
16.0 mm
1/8-29
8.0 mm
Yellow
PA
BSP Threads
3
£ 0.1362 - £ 0.286 16999 In stock
21.0 mm
3/8-20
10.0 mm
Yellow
PE
BSP Threads
2
£ 0.0819 - £ 0.1274 Request the lead time here
16.0 mm
M10 x 1.6
10.0 mm
Yellow
LDPE
Metric
2
£ 0.1832 - £ 0.2851 Request the lead time here
68.0 mm
#2-12
15.0 mm
Yellow
LDPE
BSP
2
£ 0.0882 - £ 0.1372 Request the lead time here
19.0 mm
M14 x 1.6
12.0 mm
Yellow
LDPE
Metric
2
£ 0.0812 - £ 0.1264 Request the lead time here
16.0 mm
1/8-29
10.0 mm
Yellow
LDPE
BSP
2
£ 0.0972 - £ 0.1512 Request the lead time here
24.0 mm
M18 x 1.6
10.0 mm
Yellow
LDPE
Metric
2
£ 0.0843 - £ 0.1312 Request the lead time here
17.0 mm
M12 x 2.0
10.0 mm
Yellow
LDPE
Metric
2
£ 0.0926 - £ 0.144 Request the lead time here
22.0 mm
M16 x 1.6
12.0 mm
Yellow
LDPE
Metric
2
£ 0.0793 - £ 0.1234 Request the lead time here
16.0 mm
M10 x 2.0
10.0 mm
Yellow
LDPE
Metric
2
£ 0.1156 - £ 0.1799 Request the lead time here
40.0 mm
#1-12
15.0 mm
Yellow
LDPE
BSP
2
  • of 5
Slottex Plug 16.0 mm Metric Threads M20 x 1.5 Yellow PE

110867

Price Range
£ 0.7054 - £ 0.3359

Stock Levels
Request the lead time here
Attributes
  • SW
    19.0 mm
  • D
    16.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M20 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 22.0 mm Metric Threads M16 x 1.5 Yellow PA

110837

Price Range
£ 0.36 - £ 0.3458

Stock Levels
Request the lead time here
Attributes
  • SW
    12.0 mm
  • D
    22.0 mm
  • h
    9.3 mm
  • Thread Sizes (All)
    M16 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 32.0 mm BSP Threads 3/4-14 Yellow PA

110843

Price Range
£ 0.6846 - £ 0.6577

Stock Levels
7725 In stock
Attributes
  • SW
    21.0 mm
  • D
    32.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    3/4-15
  • Thread Standard
    BSP Threads
Slottex Plug 16.0 mm Metric Threads M12 x 1.0 Yellow PE

110862

Price Range
£ 0.3747 - £ 0.2551

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    16.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1.0
  • Thread Standard
    Metric Threads
Slottex Plug 14.0 mm Metric Threads M10 x 1.0 Yellow PE

110861

Price Range
£ 0.1812 - £ 0.124

Stock Levels
2500 In stock
Attributes
  • SW
    9.0 mm
  • D
    14.0 mm
  • h
    6.0 mm
  • Thread Sizes (All)
    M10 x 1.1
  • Thread Standard
    Metric Threads
Slottex Plug 19.0 mm Metric Threads M14 x 1.5 Yellow PA

110836

Price Range
£ 0.2849 - £ 0.2735

Stock Levels
5600 In stock
Attributes
  • SW
    10.0 mm
  • D
    19.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M14 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 24.0 mm Metric Threads M18 x 1.5 Yellow PA

110838

Price Range
£ 0.3812 - £ 0.3657

Stock Levels
4500 In stock
Attributes
  • SW
    14.0 mm
  • D
    24.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M18 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 27.0 mm BSP Threads 1/2-14 Yellow PA

110842

Price Range
£ 0.4663 - £ 0.4464

Stock Levels
23785 In stock
Attributes
  • SW
    16.0 mm
  • D
    27.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1/2-15
  • Thread Standard
    BSP Threads
Slottex Plug 22.0 mm BSP Threads 3/8-19 Yellow PA

110841

Price Range
£ 0.4323 - £ 0.4153

Stock Levels
53500 In stock
Attributes
  • SW
    12.0 mm
  • D
    22.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/8-20
  • Thread Standard
    BSP Threads
Slottex Plug 16.0 mm BSP Threads 1/8-28 Yellow PA

110845

Price Range
£ 0.265 - £ 0.2537

Stock Levels
699 In stock
Attributes
  • SW
    9.0 mm
  • D
    16.0 mm
  • h
    8.0 mm
  • Thread Sizes (All)
    1/8-29
  • Thread Standard
    BSP Threads
Slottex Plug 21.0 mm BSP Threads 3/8-19 Yellow PE

110870

Price Range
£ 0.286 - £ 0.1362

Stock Levels
16999 In stock
Attributes
  • SW
    15.0 mm
  • D
    21.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/8-20
  • Thread Standard
    BSP Threads
Slottex Plug 16.0 mm Metric Threads M10x1.5 Yellow LDPE

20597948

Price Range
£ 0.1274 - £ 0.0819

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M10 x 1.6
  • Thread Standard
    Metric
Slottex Plug 68.0 mm BSP Threads 2" x 11 Yellow LDPE

20597917

Price Range
£ 0.2851 - £ 0.1832

Stock Levels
Request the lead time here
Attributes
  • SW
    36.0 mm
  • D
    68.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    #2-12
  • Thread Standard
    BSP
Slottex Plug 19.0 mm Metric Threads M14 x 1.5 Yellow LDPE

20597979

Price Range
£ 0.1372 - £ 0.0882

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    19.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M14 x 1.6
  • Thread Standard
    Metric
Slottex Plug 16.0 mm BSP Threads 1/8" x 28 Yellow LDPE

20597832

Price Range
£ 0.1264 - £ 0.0812

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    1/8-29
  • Thread Standard
    BSP
Slottex Plug 24.0 mm Metric Threads M18 x 1.5 Yellow LDPE

20597993

Price Range
£ 0.1512 - £ 0.0972

Stock Levels
Request the lead time here
Attributes
  • SW
    20.0 mm
  • D
    24.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M18 x 1.6
  • Thread Standard
    Metric
Slottex Plug 17.0 mm Metric Threads M12 x 1 Yellow LDPE

20597955

Price Range
£ 0.1312 - £ 0.0843

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    17.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M12 x 2.0
  • Thread Standard
    Metric
Slottex Plug 22.0 mm Metric Threads M16 x 1.5 Yellow LDPE

20597986

Price Range
£ 0.144 - £ 0.0926

Stock Levels
Request the lead time here
Attributes
  • SW
    13.0 mm
  • D
    22.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M16 x 1.6
  • Thread Standard
    Metric
Slottex Plug 16.0 mm Metric Threads M10 x 1 Yellow LDPE

20597931

Price Range
£ 0.1234 - £ 0.0793

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    16.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M10 x 2.0
  • Thread Standard
    Metric
Slottex Plug 40.0 mm BSP Threads 1" x 11 Yellow LDPE

20597887

Price Range
£ 0.1799 - £ 0.1156

Stock Levels
Request the lead time here
Attributes
  • SW
    24.0 mm
  • D
    40.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    #1-12
  • Thread Standard
    BSP