Menu Search

Slottex Plugs

In stock

Slotted Plugs are designed with a double sealing ring on the underside of the flange that provides a secure and reliable seal. The design includes five complete threads for a secure fit. Offers protection from dirt, dust, debris, liquid residue and corrision. Head designed not to trap liquid when the plug is secured in place.

These Sealing Plugs are easy to install and remove by hand. The hex head design allows the plug to be applied or removed with a screwdriver, spanner, Allen key or socket. The range covers an extensive offering of dimensions suitable for Metric, BSP, and UNF threads.

Used in various applications, including hydraulic, pneumatic, and general engineering industries.

  • Designed with a double sealing ring for a secure and reliable seal.Designed with a double sealing ring for a secure and reliable seal.
  • Protects from contaminants and ingress of moisture.
  • Easy to install and remove by hand.
  • SRF1007, SRF1005, SRF1117
Material: LDPE, PA, PE Colour: Yellow, Blue Series Code: SR1005, SR1007, SR1117

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
91 results
Product SKUs information
Item Code Price range Availability D Thread Sizes (All) h Colour Material Thread Standard Type View
£ 0.1527 - £ 0.2375 Request the lead time here
56.0 mm
1-1/2-12
15.0 mm
Yellow
LDPE
BSP
2
£ 0.0855 - £ 0.1329 Request the lead time here
19.0 mm
1/4-20
12.5 mm
Yellow
LDPE
BSP
2
£ 0.1049 - £ 0.1632 Request the lead time here
27.0 mm
1/2-15
13.5 mm
Yellow
LDPE
BSP
2
£ 0.1272 - £ 0.1979 Request the lead time here
50.0 mm
1-1/4-12
15.0 mm
Yellow
LDPE
BSP
2
£ 0.1101 - £ 0.1713 Request the lead time here
32.0 mm
3/4-15
13.5 mm
Yellow
LDPE
BSP
2
£ 0.0754 - £ 0.1173 Request the lead time here
12.5 mm
M8 x 2.0
10.0 mm
Yellow
LDPE
Metric
2
£ 0.1021 - £ 0.1588 Request the lead time here
26.0 mm
M20 x 1.6
12.0 mm
Yellow
LDPE
Metric
2
£ 0.0952 - £ 0.1481 Request the lead time here
22.0 mm
3/8-20
12.5 mm
Yellow
LDPE
BSP
2
£ 0.0868 - £ 0.1351 Request the lead time here
17.0 mm
M12 x 1.6
10.0 mm
Yellow
LDPE
Metric
2
462838 £ 0.0959 - £ 0.2232 Request the lead time here
17.0 mm
M12 x 1.6
9.0 mm
Yellow
PA
Metric Threads
3
£ 0.0928 - £ 0.0948 Request the lead time here
17.0 mm
M12 x 1.1
9.0 mm
Yellow
PA
Metric Threads
3
£ 0.1474 - £ 0.295 Request the lead time here
19.0 mm
M8 x 1.1
9.0 mm
Yellow
PE
Metric Threads
5
£ 0.3401 - £ 0.7521 400 In stock
47.5 mm
1-5/8-13
15.0 mm
Yellow
PA
UNF Threads
3
£ 0.1941 - £ 0.2026 Request the lead time here
29.5 mm
5/8-15
12.0 mm
Yellow
PA
Gas Threads
3
£ 0.1502 - £ 0.3269 Request the lead time here
26.0 mm
3/4-17
10.0 mm
Yellow
PA
UNF Threads
3
£ 0.1715 - £ 0.3774 Request the lead time here
28.5 mm
7/8-15
12.0 mm
Yellow
PA
UNF Threads
3
£ 0.0925 - £ 0.2147 Request the lead time here
14.5 mm
M10 x 1.1
9.0 mm
Yellow
PA
Metric Threads
3
£ 0.9227 - £ 0.961 Request the lead time here
68.0 mm
2-12
15.0 mm
Yellow
PA
Gas Threads
3
£ 0.2792 - £ 0.6059 Request the lead time here
40.0 mm
1-5/16-13
15.0 mm
Yellow
PA
UNF Threads
3
£ 0.214 - £ 0.4757 2800 In stock
33.0 mm
1-1/16-13
12.0 mm
Yellow
PA
UNF Threads
3
  • of 5
Slottex Plug 56.0 mm BSP Threads 1.1/2" x 11 Yellow LDPE

20597900

Price Range
£ 0.2375 - £ 0.1527

Stock Levels
Request the lead time here
Attributes
  • SW
    41.0 mm
  • D
    56.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1-1/2-12
  • Thread Standard
    BSP
Slottex Plug 19.0 mm BSP Threads 1/4" x 19 Yellow LDPE

20597849

Price Range
£ 0.1329 - £ 0.0855

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    19.0 mm
  • h
    12.5 mm
  • Thread Sizes (All)
    1/4-20
  • Thread Standard
    BSP
Slottex Plug 27.0 mm BSP Threads 1/2" x 14 Yellow LDPE

20597863

Price Range
£ 0.1632 - £ 0.1049

Stock Levels
Request the lead time here
Attributes
  • SW
    15.0 mm
  • D
    27.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    1/2-15
  • Thread Standard
    BSP
Slottex Plug 50.0 mm BSP Threads 1.1/4" x 11 Yellow LDPE

20597894

Price Range
£ 0.1979 - £ 0.1272

Stock Levels
Request the lead time here
Attributes
  • SW
    24.0 mm
  • D
    50.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1-1/4-12
  • Thread Standard
    BSP
Slottex Plug 32.0 mm BSP Threads 3/4" x 14 Yellow LDPE

20597870

Price Range
£ 0.1713 - £ 0.1101

Stock Levels
Request the lead time here
Attributes
  • SW
    19.0 mm
  • D
    32.0 mm
  • h
    13.5 mm
  • Thread Sizes (All)
    3/4-15
  • Thread Standard
    BSP
Slottex Plug 12.5 mm Metric Threads M8 x 1 Yellow LDPE

20597924

Price Range
£ 0.1173 - £ 0.0754

Stock Levels
Request the lead time here
Attributes
  • SW
    6.0 mm
  • D
    12.5 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M8 x 2.0
  • Thread Standard
    Metric
Slottex Plug 26.0 mm Metric Threads M20 x 1.5 Yellow LDPE

20598006

Price Range
£ 0.1588 - £ 0.1021

Stock Levels
Request the lead time here
Attributes
  • SW
    15.0 mm
  • D
    26.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    M20 x 1.6
  • Thread Standard
    Metric
Slottex Plug 22.0 mm BSP Threads 3/8" x 19 Yellow LDPE

20597856

Price Range
£ 0.1481 - £ 0.0952

Stock Levels
Request the lead time here
Attributes
  • SW
    13.0 mm
  • D
    22.0 mm
  • h
    12.5 mm
  • Thread Sizes (All)
    3/8-20
  • Thread Standard
    BSP
Slottex Plug 17.0 mm Metric Threads M12 x 1.5 Yellow LDPE

20597962

Price Range
£ 0.1351 - £ 0.0868

Stock Levels
Request the lead time here
Attributes
  • SW
    10.0 mm
  • D
    17.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    M12 x 1.6
  • Thread Standard
    Metric
Slottex Plug 17.0 mm Metric Threads M12 x 1.5 Yellow PA

462838

Price Range
£ 0.2232 - £ 0.0959

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    17.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1.6
  • Thread Standard
    Metric Threads
Slottex Plug 17.0 mm Metric Threads M12 x 1.0 Yellow PA

466973

Price Range
£ 0.0948 - £ 0.0928

Stock Levels
Request the lead time here
Attributes
  • SW
    7.0 mm
  • D
    17.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M12 x 1.1
  • Thread Standard
    Metric Threads
Slottex Plug 19.0 mm Metric Threads M8 x 1.0 Yellow PE

12142

Price Range
£ 0.295 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    19.0 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M8 x 1.1
  • Thread Standard
    Metric Threads
Slottex Plug 47.5 mm UNF Threads 1-5/8-12 Yellow PA

466959

Price Range
£ 0.7521 - £ 0.3401

Stock Levels
400 In stock
Attributes
  • SW
    33.0 mm
  • D
    47.5 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1-5/8-13
  • Thread Standard
    UNF Threads
Slottex Plug 29.5 mm 5/8-14 Yellow PA

466993

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • SW
    19.0 mm
  • D
    29.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    5/8-15
  • Thread Standard
    BSP Threads
Slottex Plug 26.0 mm UNF Threads 3/4-16 Yellow PA

466953

Price Range
£ 0.3269 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • SW
    16.0 mm
  • D
    26.0 mm
  • h
    10.0 mm
  • Thread Sizes (All)
    3/4-17
  • Thread Standard
    UNF Threads
Slottex Plug 28.5 mm UNF Threads 7/8-14 Yellow PA

466954

Price Range
£ 0.3774 - £ 0.1715

Stock Levels
Request the lead time here
Attributes
  • SW
    18.0 mm
  • D
    28.5 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    7/8-15
  • Thread Standard
    UNF Threads
Slottex Plug 14.5 mm Metric Threads M10 x 1.0 Yellow PA

462837

Price Range
£ 0.2147 - £ 0.0925

Stock Levels
Request the lead time here
Attributes
  • SW
    6.0 mm
  • D
    14.5 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    M10 x 1.1
  • Thread Standard
    Metric Threads
Slottex Plug 68.0 mm 2-11 Yellow PA

466997

Price Range
£ 0.961 - £ 0.9227

Stock Levels
Request the lead time here
Attributes
  • SW
    51.0 mm
  • D
    68.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    2-12
  • Thread Standard
    Gas Threads
Slottex Plug UNF Threads 1-5/16-12 Yellow PA

466958

Price Range
£ 0.6059 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • SW
    27.0 mm
  • D
    40.0 mm
  • h
    15.0 mm
  • Thread Sizes (All)
    1-5/16-13
  • Thread Standard
    UNF Threads
Slottex Plug 33.0 mm UNF Threads 1-1/16-12 Yellow PA

466956

Price Range
£ 0.4757 - £ 0.214

Stock Levels
2800 In stock
Attributes
  • SW
    21.0 mm
  • D
    33.0 mm
  • h
    12.0 mm
  • Thread Sizes (All)
    1-1/16-13
  • Thread Standard
    UNF Threads