Menu Search

Snap Fit Plugs

In stock

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
59 results
Product SKUs information
Item Code Price range Availability Thread Size Colour d h D Thread Standard Type View
12368 £ 0.1199 - £ 0.3083 Request the lead time here
M28;1-1/8";7/8"
Red
27.9 mm
7.0 mm
32.7 mm
UNF Threads
3
£ 0.0555 - £ 0.1376 45614 In stock
M10;7/16";7/16";1/8"
Red
9.8 mm
4.0 mm
12.0 mm
UNF Threads
3
12367 £ 0.1002 - £ 0.2554 5060 In stock
M25,M26;11/16";11/16";3/4"
Red
25.5 mm
5.0 mm
29.9 mm
UNF Threads
3
£ 0.0746 - £ 0.1905 13676 In stock
M18;3/4";3/4";1/2"
Red
18.3 mm
21.5 mm
UNF Threads
3
£ 0.0606 - £ 0.1549 Request the lead time here
M12,M13,M14;1/2";1/2";1/4"
Red
13.1 mm
5.0 mm
13.1 mm
UNF Threads
3
£ 0.0919 - £ 0.2341 Request the lead time here
M22;7/8";7/8"5/8"
Red
22.4 mm
5.0 mm
25.8 mm
UNF Threads
3
12622 £ 0.1658 - £ 0.4252 400 In stock
M36;1-1/2",1-3/8";1-1/8"
Red
35.7 mm
5.0 mm
39.7 mm
UNF Threads
3
£ 0.0626 - £ 0.1594 21300 In stock
M16;5/8";5/8";3/8"
Red
16.5 mm
5.0 mm
16.5 mm
UNF Threads
3
£ 0.1545 - £ 0.2447 5000 In stock
M24
Red
23.4 mm
5.0 mm
28.2 mm
Metric Threads
3
£ 0.1927 - £ 0.489 8998 In stock
M40,M42;1-5/8";1-1/4"
Red
41.5 mm
5.0 mm
45.4 mm
UNF Threads
3
£ 0.1406 - £ 0.3614 6310 In stock
M32;1-5/16";1"
Red
32.0 mm
5.0 mm
35.6 mm
UNF Threads
3
£ 0.0827 - £ 0.2118 Request the lead time here
M20;1/2" BSP
Red
21.3 mm
5.0 mm
21.3 mm
Metric Threads
3
£ 0.1262 - £ 0.3322 Request the lead time here
Red
2
£ 0.1278 - £ 0.3694 Request the lead time here
1
Yellow
23.4 mm
7.4 mm
UNF Threads
1
£ 0.472 - £ 1.2358 460 In stock
1-7/8
Yellow
45.1 mm
11.7 mm
UNF Threads
1
£ 0.1445 - £ 0.4411 Request the lead time here
7/16
Yellow
9.7 mm
6.9 mm
UNF Threads
1
£ 0.0776 - £ 0.212 Request the lead time here
1-1/16-12
Blue
24.8 mm
10.0 mm
35.5 mm
UNF Threads
1
£ 0.0644 - £ 0.1693 725 In stock
Red
2
£ 0.0429 - £ 0.093 4000 In stock
Red
2
12514 £ 0.0415 - £ 0.1164 Request the lead time here
9/16-18
Blue
12.5 mm
7.0 mm
20.5 mm
UNF Threads
1
  • of 3
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12368

Price Range
£ 0.3083 - £ 0.1199

Stock Levels
Request the lead time here
Attributes
  • D
    32.7 mm
  • d
    27.9 mm
  • h
    7.0 mm
  • Thread Size
    M28;1-1/8";7/8"
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10530

Price Range
£ 0.1376 - £ 0.0555

Stock Levels
45614 In stock
Attributes
  • D
    12.0 mm
  • d
    9.8 mm
  • h
    4.0 mm
  • Thread Size
    M10;7/16";7/16";1/8"
  • Thread Standard
    UNF Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12367

Price Range
£ 0.2554 - £ 0.1002

Stock Levels
5060 In stock
Attributes
  • D
    29.9 mm
  • d
    25.5 mm
  • h
    5.0 mm
  • Thread Size
    M25,M26;11/16";11/16";3/4"
  • Thread Standard
    BSP Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

10314

Price Range
£ 0.1905 - £ 0.0746

Stock Levels
13676 In stock
Attributes
  • D
    21.5 mm
  • d
    18.3 mm
  • Thread Size
    M18;3/4";3/4";1/2"
  • Thread Standard
    Metric Threads
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12363

Price Range
£ 0.1549 - £ 0.0606

Stock Levels
Request the lead time here
Attributes
  • D
    13.1 mm
  • d
    13.1 mm
  • h
    5.0 mm
  • Thread Size
    M12,M13,M14;1/2";1/2";1/4"
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12366

Price Range
£ 0.2341 - £ 0.0919

Stock Levels
Request the lead time here
Attributes
  • D
    25.8 mm
  • d
    22.4 mm
  • h
    5.0 mm
  • Thread Size
    M22;7/8";7/8"5/8"
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12622

Price Range
£ 0.4252 - £ 0.1658

Stock Levels
400 In stock
Attributes
  • D
    39.7 mm
  • d
    35.7 mm
  • h
    5.0 mm
  • Thread Size
    M36;1-1/2",1-3/8";1-1/8"
  • Thread Standard
    BSP Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12364

Price Range
£ 0.1594 - £ 0.0626

Stock Levels
21300 In stock
Attributes
  • D
    16.5 mm
  • d
    16.5 mm
  • h
    5.0 mm
  • Thread Size
    M16;5/8";5/8";3/8"
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric M24 Red LDPE

12621

Price Range
£ 0.2447 - £ 0.1545

Stock Levels
5000 In stock
Attributes
  • D
    28.2 mm
  • d
    23.4 mm
  • h
    5.0 mm
  • Thread Size
    M24
  • Thread Standard
    Metric Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12598

Price Range
£ 0.489 - £ 0.1927

Stock Levels
8998 In stock
Attributes
  • D
    45.4 mm
  • d
    41.5 mm
  • h
    5.0 mm
  • Thread Size
    M40,M42;1-5/8";1-1/4"
  • Thread Standard
    JIC Threads
Snap Fit Plug Metric;UNF;BSP;JIC Red LDPE

12369

Price Range
£ 0.3614 - £ 0.1406

Stock Levels
6310 In stock
Attributes
  • D
    35.6 mm
  • d
    32.0 mm
  • h
    5.0 mm
  • Thread Size
    M32;1-5/16";1"
  • Thread Standard
    UNF Threads
Snap Fit Plug Metric;BSP M20 Red LDPE

12365

Price Range
£ 0.2118 - £ 0.0827

Stock Levels
Request the lead time here
Attributes
  • D
    21.3 mm
  • d
    21.3 mm
  • h
    5.0 mm
  • Thread Size
    M20;1/2" BSP
  • Thread Standard
    Metric Threads
Push-In Plug 30.9 mm 8.0 mm 35.0 mm LDPE Red

12524

Price Range
£ 0.3322 - £ 0.1262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Commodity Code
    3926909790
Snap Fit Plug UNF 1" UNF Yellow LDPE

I-1

Price Range
£ 0.3694 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • d
    23.4 mm
  • h
    7.4 mm
  • Thread Size
    1
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-7/8" UNF Yellow LDPE

I-1-7/8

Price Range
£ 1.2358 - £ 0.472

Stock Levels
460 In stock
Attributes
  • d
    45.1 mm
  • h
    11.7 mm
  • Thread Size
    1-7/8
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 7/16" UNF Yellow LDPE

I-7/16

Price Range
£ 0.4411 - £ 0.1445

Stock Levels
Request the lead time here
Attributes
  • d
    9.7 mm
  • h
    6.9 mm
  • Thread Size
    7/16
  • Thread Standard
    UNF Threads
  • Colour
    Yellow
Snap Fit Plug UNF 1-1/16" x 12 UNF/JIC Blue LDPE

12519

Price Range
£ 0.212 - £ 0.0776

Stock Levels
Request the lead time here
Attributes
  • D
    35.5 mm
  • d
    24.8 mm
  • h
    10.0 mm
  • Thread Size
    1-1/16-12
  • Thread Standard
    JIC Threads
Push-In Plug 25.5 mm 6.1 mm 30.0 mm LDPE Red

12523

Price Range
£ 0.1693 - £ 0.0644

Stock Levels
725 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Commodity Code
    3926909790
Push-In Plug 11.9 mm 6.3 mm 16.4 mm LDPE Red

12520

Price Range
£ 0.093 - £ 0.0429

Stock Levels
4000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Type
    2
  • Commodity Code
    3926909790
Snap Fit Plug UNF 9/16" x 18 UNF/JIC Blue LDPE

12514

Price Range
£ 0.1164 - £ 0.0415

Stock Levels
Request the lead time here
Attributes
  • D
    20.5 mm
  • d
    12.5 mm
  • h
    7.0 mm
  • Thread Size
    9/16-18
  • Thread Standard
    UNF Threads