Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
12368 | £ 0.1199 - £ 0.3083 | Request the lead time here |
M28;1-1/8";7/8"
|
Red
|
1.098 in
27.9 mm
|
0.276 in
7.0 mm
|
1.287 in
32.7 mm
|
UNF Threads
|
3
|
|
£ 0.0555 - £ 0.1376 | 45614 In stock |
M10;7/16";7/16";1/8"
|
Red
|
0.386 in
9.8 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
UNF Threads
|
3
|
||
12367 | £ 0.1002 - £ 0.2554 | 5060 In stock |
M25,M26;11/16";11/16";3/4"
|
Red
|
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
1.177 in
29.9 mm
|
UNF Threads
|
3
|
|
£ 0.0746 - £ 0.1905 | 13676 In stock |
M18;3/4";3/4";1/2"
|
Red
|
0.72 in
18.3 mm
|
|
0.846 in
21.5 mm
|
UNF Threads
|
3
|
||
£ 0.0606 - £ 0.1549 | Request the lead time here |
M12,M13,M14;1/2";1/2";1/4"
|
Red
|
0.516 in
13.1 mm
|
0.197 in
5.0 mm
|
0.516 in
13.1 mm
|
UNF Threads
|
3
|
||
£ 0.0919 - £ 0.2341 | Request the lead time here |
M22;7/8";7/8"5/8"
|
Red
|
0.882 in
22.4 mm
|
0.197 in
5.0 mm
|
1.016 in
25.8 mm
|
UNF Threads
|
3
|
||
12622 | £ 0.1658 - £ 0.4252 | 400 In stock |
M36;1-1/2",1-3/8";1-1/8"
|
Red
|
1.406 in
35.7 mm
|
0.197 in
5.0 mm
|
1.563 in
39.7 mm
|
UNF Threads
|
3
|
|
£ 0.0626 - £ 0.1594 | 21300 In stock |
M16;5/8";5/8";3/8"
|
Red
|
0.65 in
16.5 mm
|
0.197 in
5.0 mm
|
0.65 in
16.5 mm
|
UNF Threads
|
3
|
||
£ 0.1545 - £ 0.2447 | 5000 In stock |
M24
|
Red
|
0.921 in
23.4 mm
|
0.197 in
5.0 mm
|
1.11 in
28.2 mm
|
Metric Threads
|
3
|
||
£ 0.1927 - £ 0.489 | 8998 In stock |
M40,M42;1-5/8";1-1/4"
|
Red
|
1.634 in
41.5 mm
|
0.197 in
5.0 mm
|
1.787 in
45.4 mm
|
UNF Threads
|
3
|
||
£ 0.1406 - £ 0.3614 | 6310 In stock |
M32;1-5/16";1"
|
Red
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
1.402 in
35.6 mm
|
UNF Threads
|
3
|
||
£ 0.0827 - £ 0.2118 | Request the lead time here |
M20;1/2" BSP
|
Red
|
0.839 in
21.3 mm
|
0.197 in
5.0 mm
|
0.839 in
21.3 mm
|
Metric Threads
|
3
|
||
£ 0.1262 - £ 0.3322 | Request the lead time here |
|
Red
|
|
|
|
|
2
|
||
£ 0.1278 - £ 0.3694 | Request the lead time here |
1
|
Yellow
|
0.921 in
23.4 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
£ 0.472 - £ 1.2358 | 460 In stock |
1-7/8
|
Yellow
|
1.776 in
45.1 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
£ 0.1445 - £ 0.4411 | Request the lead time here |
7/16
|
Yellow
|
0.382 in
9.7 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
£ 0.0776 - £ 0.212 | Request the lead time here |
1-1/16-12
|
Blue
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
1.398 in
35.5 mm
|
UNF Threads
|
1
|
||
£ 0.0644 - £ 0.1693 | 725 In stock |
|
Red
|
|
|
|
|
2
|
||
£ 0.0429 - £ 0.093 | 4000 In stock |
|
Red
|
|
|
|
|
2
|
||
12514 | £ 0.0415 - £ 0.1164 | Request the lead time here |
9/16-18
|
Blue
|
0.492 in
12.5 mm
|
0.276 in
7.0 mm
|
0.807 in
20.5 mm
|
UNF Threads
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue