These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.
Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.
Each plug covers a range of different thread sizes and styles.
Material: LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | d | h | D | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
12368 | £ 0.1199 - £ 0.3083 | Request the lead time here |
M28;1-1/8";7/8"
|
Red
|
1.098 in
27.9 mm
|
0.276 in
7.0 mm
|
1.287 in
32.7 mm
|
UNF Threads
|
3
|
|
£ 0.0555 - £ 0.1376 | 45614 In stock |
M10;7/16";7/16";1/8"
|
Red
|
0.386 in
9.8 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
UNF Threads
|
3
|
||
12367 | £ 0.1002 - £ 0.2554 | 5060 In stock |
M25,M26;11/16";11/16";3/4"
|
Red
|
1.004 in
25.5 mm
|
0.197 in
5.0 mm
|
1.177 in
29.9 mm
|
UNF Threads
|
3
|
|
£ 0.0746 - £ 0.1905 | 13676 In stock |
M18;3/4";3/4";1/2"
|
Red
|
0.72 in
18.3 mm
|
|
0.846 in
21.5 mm
|
UNF Threads
|
3
|
||
£ 0.0606 - £ 0.1549 | Request the lead time here |
M12,M13,M14;1/2";1/2";1/4"
|
Red
|
0.516 in
13.1 mm
|
0.197 in
5.0 mm
|
0.516 in
13.1 mm
|
UNF Threads
|
3
|
||
£ 0.0919 - £ 0.2341 | Request the lead time here |
M22;7/8";7/8"5/8"
|
Red
|
0.882 in
22.4 mm
|
0.197 in
5.0 mm
|
1.016 in
25.8 mm
|
UNF Threads
|
3
|
||
12622 | £ 0.1658 - £ 0.4252 | 400 In stock |
M36;1-1/2",1-3/8";1-1/8"
|
Red
|
1.406 in
35.7 mm
|
0.197 in
5.0 mm
|
1.563 in
39.7 mm
|
UNF Threads
|
3
|
|
£ 0.0626 - £ 0.1594 | 21300 In stock |
M16;5/8";5/8";3/8"
|
Red
|
0.65 in
16.5 mm
|
0.197 in
5.0 mm
|
0.65 in
16.5 mm
|
UNF Threads
|
3
|
||
£ 0.1545 - £ 0.2447 | 5000 In stock |
M24
|
Red
|
0.921 in
23.4 mm
|
0.197 in
5.0 mm
|
1.11 in
28.2 mm
|
Metric Threads
|
3
|
||
£ 0.1927 - £ 0.489 | 8998 In stock |
M40,M42;1-5/8";1-1/4"
|
Red
|
1.634 in
41.5 mm
|
0.197 in
5.0 mm
|
1.787 in
45.4 mm
|
UNF Threads
|
3
|
||
£ 0.1406 - £ 0.3614 | 6310 In stock |
M32;1-5/16";1"
|
Red
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
1.402 in
35.6 mm
|
UNF Threads
|
3
|
||
£ 0.0827 - £ 0.2118 | Request the lead time here |
M20;1/2" BSP
|
Red
|
0.839 in
21.3 mm
|
0.197 in
5.0 mm
|
0.839 in
21.3 mm
|
Metric Threads
|
3
|
||
£ 0.1262 - £ 0.3322 | Request the lead time here |
|
Red
|
|
|
|
|
2
|
||
£ 0.1278 - £ 0.3694 | Request the lead time here |
1
|
Yellow
|
0.921 in
23.4 mm
|
0.291 in
7.4 mm
|
|
UNF Threads
|
1
|
||
£ 0.472 - £ 1.2358 | 460 In stock |
1-7/8
|
Yellow
|
1.776 in
45.1 mm
|
0.461 in
11.7 mm
|
|
UNF Threads
|
1
|
||
£ 0.1445 - £ 0.4411 | Request the lead time here |
7/16
|
Yellow
|
0.382 in
9.7 mm
|
0.272 in
6.9 mm
|
|
UNF Threads
|
1
|
||
£ 0.0776 - £ 0.212 | Request the lead time here |
1-1/16-12
|
Blue
|
0.976 in
24.8 mm
|
0.394 in
10.0 mm
|
1.398 in
35.5 mm
|
UNF Threads
|
1
|
||
£ 0.0644 - £ 0.1693 | 725 In stock |
|
Red
|
|
|
|
|
2
|
||
£ 0.0429 - £ 0.093 | 4000 In stock |
|
Red
|
|
|
|
|
2
|
||
12514 | £ 0.0415 - £ 0.1164 | Request the lead time here |
9/16-18
|
Blue
|
0.492 in
12.5 mm
|
0.276 in
7.0 mm
|
0.807 in
20.5 mm
|
UNF Threads
|
1
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue