These Snap-fit spacers are designed to support heavily loaded circuit boards. No through hole is required in the board, which allows for easy access to the underside of the board. These have a flanged base to keep them steady.
Series Code :SR6431
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Locking Head Height | Hole Diameter | Panel Thickness | Spacer Length | View | |
---|---|---|---|---|---|---|---|
PST-2-19 | £ 0.2251 - £ 0.2575 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
|
£ 0.2711 - £ 0.2935 | 3000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.3004 - £ 0.3118 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.059 in
1.5 mm
|
||
£ 0.3061 - £ 0.3189 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.071 in
1.8 mm
|
||
£ 0.1399 - £ 0.1554 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
£ 0.1436 - £ 0.1595 | 1000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
£ 0.2711 - £ 0.2935 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
£ 0.1819 - £ 0.2021 | 870 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.311 in
7.9 mm
|
||
£ 0.3061 - £ 0.3189 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
PST-6-01 | £ 0.1255 - £ 0.1394 | 6000 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
|
£ 0.1695 - £ 0.1884 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.126 in
3.2 mm
|
||
PST-4-19 | £ 0.2711 - £ 0.2935 | 46100 In stock |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
£ 0.2711 - £ 0.2935 | Request the lead time here |
0.079 in
2.0 mm
|
0.098 in
2.5 mm
|
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
£ 0.3132 - £ 0.326 | 8400 In stock |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.102 in
2.6 mm
|
||
£ 0.3458 - £ 0.36 | 94 In stock |
0.079 in
2.0 mm
|
0.118 in
3.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
£ 0.3529 - £ 0.3685 | Request the lead time here |
0.098 in
2.5 mm
|
0.059 in
1.5 mm
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
£ 0.326 - £ 0.3401 | Request the lead time here |
0.079 in
2.0 mm
|
0.069 in
1.75 mm
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
£ 0.3061 - £ 0.3189 | Request the lead time here |
0.098 in
2.5 mm
|
0.083 in
2.1 mm
|
0.063 in
1.6 mm
|
0.098 in
2.5 mm
|
||
£ 0.15 - £ 0.2755 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
||
£ 0.3387 - £ 0.3529 | Request the lead time here |
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.063 in
1.6 mm
|
0.22 in
5.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue