Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.6335 - £ 0.6591 | 1272 In stock |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 1.1282 - £ 1.175 | Request the lead time here |
1.732 in
44.0 mm
|
|
M22
|
|
|
1
|
||
| £ 0.2636 - £ 0.2749 | 12744 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.5995 - £ 0.625 | Request the lead time here |
0.906 in
23.0 mm
|
|
M16
|
|
|
2
|
||
| £ 0.1559 - £ 0.1615 | 4496 In stock |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| £ 1.0077 - £ 1.0503 | Request the lead time here |
1.772 in
45.0 mm
|
|
M20
|
|
|
2
|
||
| £ 0.7852 - £ 0.8178 | 1200 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.3019 - £ 0.3146 | 185 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 1.0077 - £ 1.0503 | 100 In stock |
1.772 in
45.0 mm
|
|
M20
|
|
|
2
|
||
| £ 0.9992 - £ 1.0418 | 149 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 0.6293 - £ 0.6548 | Request the lead time here |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.1268 - £ 1.1736 | 149 In stock |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| 4100 In stock |
0.669 in
17.0 mm
|
|
M12
|
|
|
2
|
|||
| £ 1.1637 - £ 1.2119 | 9249 In stock |
0.945 in
24.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.6577 - £ 0.6846 | 1798 In stock |
0.906 in
23.0 mm
|
|
M12
|
|
|
1
|
||
| Request the lead time here |
0.933 in
23.7 mm
|
|
M20
|
|
|
1
|
|||
| Request the lead time here |
1.165 in
29.6 mm
|
1.673 in
42.5 mm
|
M22
|
0.118 in
3.0 mm
|
|
2
|
|||
| £ 0.3288 - £ 0.343 | 151 In stock |
0.866 in
22.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.2239 - £ 0.2324 | 62361 In stock |
0.472 in
12.0 mm
|
|
M8
|
|
|
2
|
||
| £ 1.141 - £ 1.1878 | 15974 In stock |
1.772 in
45.0 mm
|
|
M20
|
|
|
2