Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.5726 - £ 1.9108 | Request the lead time here |
0.311 in
7.9 mm
|
|
|
|
|
1
|
||
£ 0.5953 - £ 1.9852 | Request the lead time here |
0.421 in
10.7 mm
|
0.689 in
17.5 mm
|
|
0.063 in
1.6 mm
|
|
2
|
||
£ 0.1305 - £ 0.1332 | 800 In stock |
0.276 in
7.0 mm
|
|
|
|
|
1
|
||
£ 1.0163 - £ 4.8369 | 750 In stock |
0.681 in
17.3 mm
|
|
|
|
|
1
|
||
£ 1.0005 - £ 2.7619 | 2966 In stock |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
|
0.157 in
4.0 mm
|
|
2
|
||
£ 0.4606 - £ 1.568 | 2404 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
|
0.063 in
1.6 mm
|
|
2
|
||
£ 0.1885 - £ 0.197 | 8750 In stock |
0.63 in
16.0 mm
|
|
|
|
|
1
|
||
£ 0.5726 - £ 0.5839 | Request the lead time here |
0.213 in
5.4 mm
|
|
|
|
|
1
|
||
£ 0.7712 - £ 2.1235 | 2498 In stock |
0.972 in
24.7 mm
|
1.547 in
39.3 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.138 - £ 0.1431 | 62880 In stock |
0.354 in
9.0 mm
|
|
|
|
|
1
|
||
£ 0.8282 - £ 2.2824 | Request the lead time here |
1.083 in
27.5 mm
|
|
|
|
|
1
|
||
£ 0.1885 - £ 0.197 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
|
|
1
|
||
£ 0.9963 - £ 4.7421 | 88 In stock |
0.657 in
16.7 mm
|
1.201 in
30.5 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 1.0928 - £ 3.5878 | Request the lead time here |
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
|
0.098 in
2.5 mm
|
|
2
|
||
463629 | £ 0.8249 - £ 2.7108 | Request the lead time here |
0.445 in
11.3 mm
|
|
|
|
|
1
|
|
£ 0.138 - £ 0.1431 | 15500 In stock |
0.354 in
9.0 mm
|
|
|
|
|
1
|
||
£ 0.1343 - £ 0.1372 | 1500 In stock |
0.472 in
12.0 mm
|
|
|
|
|
1
|
||
£ 0.6642 - £ 1.8265 | Request the lead time here |
0.933 in
23.7 mm
|
|
|
|
|
1
|
||
463631 | £ 0.9574 - £ 4.5336 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
1
|
|
£ 1.0531 - £ 1.0971 | 690 In stock |
1.575 in
40.0 mm
|
|
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue