Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 1.0163 - £ 4.8369 | 750 In stock |
0.681 in
17.3 mm
|
|
|
|
|
1
|
||
£ 0.7712 - £ 2.1235 | 2498 In stock |
0.972 in
24.7 mm
|
1.547 in
39.3 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.8282 - £ 2.2824 | Request the lead time here |
1.083 in
27.5 mm
|
|
|
|
|
1
|
||
£ 0.1885 - £ 0.197 | 8750 In stock |
0.63 in
16.0 mm
|
|
|
|
|
1
|
||
£ 0.4606 - £ 1.568 | 2404 In stock |
0.276 in
7.0 mm
|
0.531 in
13.5 mm
|
|
0.063 in
1.6 mm
|
|
2
|
||
£ 1.0005 - £ 2.7619 | 2966 In stock |
1.24 in
31.5 mm
|
1.831 in
46.5 mm
|
|
0.157 in
4.0 mm
|
|
2
|
||
£ 0.1305 - £ 0.1332 | 800 In stock |
0.276 in
7.0 mm
|
|
|
|
|
1
|
||
£ 0.2239 - £ 0.2324 | 27100 In stock |
0.472 in
12.0 mm
|
|
|
|
|
2
|
||
£ 1.141 - £ 1.1878 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
|
|
2
|
||
£ 0.6803 - £ 0.7087 | 3800 In stock |
0.906 in
23.0 mm
|
|
|
|
|
2
|
||
£ 0.6293 - £ 0.6548 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
|
|
1
|
||
£ 1.08 - £ 1.1254 | 50 In stock |
1.732 in
44.0 mm
|
|
|
|
|
1
|
||
£ 0.1274 - £ 0.1299 | 14000 In stock |
0.354 in
9.0 mm
|
|
|
|
|
2
|
||
£ 0.6577 - £ 0.6846 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
|
|
1
|
||
£ 0.4946 - £ 0.5159 | 5900 In stock |
0.512 in
13.0 mm
|
|
|
|
|
1
|
||
£ 0.7852 - £ 0.8178 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
|
|
1
|
||
£ 0.1274 - £ 0.1299 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
|
|
2
|
||
£ 0.3019 - £ 0.3146 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
2
|
||
£ 0.9624 - £ 0.9822 | 1000 In stock |
0.48 in
12.2 mm
|
|
|
|
|
1
|
||
£ 1.0928 - £ 3.5878 | Request the lead time here |
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
|
0.098 in
2.5 mm
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue