Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 6.0098 - £ 16.5573 | Request the lead time here |
1.26 in
32.0 mm
|
|
|
|
|
3
|
||
£ 1.0531 - £ 1.0971 | 690 In stock |
1.575 in
40.0 mm
|
|
|
|
|
1
|
||
£ 0.1956 - £ 0.2041 | 33560 In stock |
0.472 in
12.0 mm
|
|
|
|
|
2
|
||
£ 1.08 - £ 1.1254 | 50 In stock |
1.732 in
44.0 mm
|
|
|
|
|
1
|
||
£ 0.2976 - £ 0.309 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
2
|
||
£ 0.2962 - £ 0.3075 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
|
|
2
|
||
£ 0.883 - £ 0.9199 | 6070 In stock |
1.22 in
31.0 mm
|
|
|
|
|
1
|
||
£ 1.1282 - £ 1.175 | 7300 In stock |
1.732 in
44.0 mm
|
|
|
|
|
1
|
||
£ 0.2636 - £ 0.2749 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
2
|
||
£ 0.1274 - £ 0.1299 | 14000 In stock |
0.354 in
9.0 mm
|
|
|
|
|
2
|
||
£ 0.7143 - £ 0.7441 | 50 In stock |
0.709 in
18.0 mm
|
|
|
|
|
1
|
||
£ 0.3019 - £ 0.3146 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
2
|
||
£ 0.6577 - £ 0.6846 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
|
|
1
|
||
£ 0.4365 - £ 0.4549 | 600 In stock |
0.512 in
13.0 mm
|
|
|
|
|
1
|
||
£ 0.1445 - £ 0.1474 | 500 In stock |
0.354 in
9.0 mm
|
|
|
|
|
2
|
||
£ 0.6803 - £ 0.7087 | 3800 In stock |
0.906 in
23.0 mm
|
|
|
|
|
2
|
||
£ 1.0077 - £ 1.0503 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
|
|
2
|
||
£ 0.5995 - £ 0.625 | 1100 In stock |
0.906 in
23.0 mm
|
|
|
|
|
2
|
||
£ 1.141 - £ 1.1878 | Request the lead time here |
1.772 in
45.0 mm
|
|
|
|
|
2
|
||
£ 0.6293 - £ 0.6548 | 200 In stock |
0.709 in
18.0 mm
|
|
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue