Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 8.703 - £ 18.1253 | Request the lead time here |
2.717 in
69.0 mm
|
|
|
|
|
3
|
||
£ 6.2933 - £ 17.328 | Request the lead time here |
1.378 in
35.0 mm
|
1.543 in
39.2 mm
|
|
0.118 in
3.0 mm
|
|
4
|
||
£ 6.0098 - £ 16.5573 | Request the lead time here |
1.26 in
32.0 mm
|
|
|
|
|
3
|
||
£ 3.5577 - £ 9.8068 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
|
3
|
||
£ 1.6867 - £ 1.6867 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
|
|
3
|
||
£ 1.1835 - £ 3.2689 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.8447 - £ 2.3281 | Request the lead time here |
1.327 in
33.7 mm
|
|
|
|
|
1
|
||
£ 7.5832 - £ 20.9159 | Request the lead time here |
2.874 in
73.0 mm
|
1.831 in
46.5 mm
|
|
0.157 in
4.0 mm
|
|
4
|
||
£ 0.7399 - £ 0.7399 | 700 In stock |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
|
0.067 in
1.7 mm
|
|
2
|
||
£ 1.0928 - £ 3.5878 | 600 In stock |
0.689 in
17.5 mm
|
|
|
|
|
1
|
||
£ 3.4585 - £ 9.4879 | 441 In stock |
0.906 in
23.0 mm
|
0.965 in
24.5 mm
|
|
0.098 in
2.5 mm
|
|
4
|
||
£ 0.4833 - £ 1.3315 | Request the lead time here |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
|
0.098 in
2.5 mm
|
|
2
|
||
£ 4.8051 - £ 13.2618 | 450 In stock |
0.945 in
24.0 mm
|
|
|
|
|
3
|
||
£ 0.9128 - £ 3.0297 | Request the lead time here |
0.602 in
15.3 mm
|
|
|
|
|
1
|
||
£ 0.7781 - £ 0.7781 | Request the lead time here |
1.327 in
33.7 mm
|
1.236 in
31.4 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.9666 - £ 0.9865 | Request the lead time here |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
|
0.079 in
2.0 mm
|
|
2
|
||
£ 0.7795 - £ 2.1474 | 1244 In stock |
1.22 in
31.0 mm
|
|
|
|
|
1
|
||
£ 0.9071 - £ 2.5008 | 1000 In stock |
1.445 in
36.7 mm
|
1.543 in
39.2 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.5953 - £ 1.9852 | 25 In stock |
0.512 in
13.0 mm
|
|
|
|
|
1
|
||
£ 1.2303 - £ 3.4018 | 800 In stock |
1.48 in
37.6 mm
|
|
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue