Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 1.1835 - £ 3.2689 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.4833 - £ 1.3315 | Request the lead time here |
0.795 in
20.2 mm
|
0.965 in
24.5 mm
|
|
0.098 in
2.5 mm
|
|
2
|
||
£ 6.0098 - £ 16.5573 | Request the lead time here |
1.26 in
32.0 mm
|
|
|
|
|
3
|
||
£ 4.8051 - £ 13.2618 | 450 In stock |
0.945 in
24.0 mm
|
|
|
|
|
3
|
||
£ 0.9666 - £ 0.9865 | Request the lead time here |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
|
0.079 in
2.0 mm
|
|
2
|
||
£ 0.9128 - £ 3.0297 | Request the lead time here |
0.602 in
15.3 mm
|
|
|
|
|
1
|
||
£ 0.9922 - £ 1.0333 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
|
|
2
|
||
£ 0.3756 - £ 0.3912 | Request the lead time here |
0.866 in
22.0 mm
|
|
|
|
|
2
|
||
£ 0.9922 - £ 1.0333 | 4050 In stock |
1.417 in
36.0 mm
|
|
|
|
|
2
|
||
£ 0.1274 - £ 0.1299 | 14000 In stock |
0.354 in
9.0 mm
|
|
|
|
|
2
|
||
£ 0.1274 - £ 0.1299 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
|
|
2
|
||
£ 0.7186 - £ 0.7483 | 100 In stock |
1.063 in
27.0 mm
|
|
|
|
|
2
|
||
£ 0.2282 - £ 0.2367 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
|
|
1
|
||
£ 0.2182 - £ 0.2268 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
|
|
1
|
||
£ 0.4946 - £ 0.5159 | 5900 In stock |
0.512 in
13.0 mm
|
|
|
|
|
1
|
||
£ 0.1601 - £ 0.1644 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
|
|
2
|
||
£ 0.1417 - £ 0.146 | 31500 In stock |
0.512 in
13.0 mm
|
|
|
|
|
2
|
||
£ 0.1559 - £ 0.1615 | Request the lead time here |
0.354 in
9.0 mm
|
|
|
|
|
1
|
||
£ 0.326 - £ 0.3401 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
1
|
||
£ 0.2636 - £ 0.2749 | Request the lead time here |
0.748 in
19.0 mm
|
|
|
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue