Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability h d Nut Size h1 h2 Type View
£ 0.2636 - £ 0.2749 Request the lead time here
19.0 mm
2
£ 0.4365 - £ 0.4549 360 In stock
13.0 mm
1
£ 0.883 - £ 0.9199 Request the lead time here
31.0 mm
1
£ 0.1445 - £ 0.1474 500 In stock
9.0 mm
2
£ 0.5072 - £ 0.5294 9000 In stock
17.0 mm
2
£ 0.7186 - £ 0.7483 100 In stock
27.0 mm
2
£ 1.1268 - £ 1.1736 Request the lead time here
36.0 mm
2
463631 £ 0.9574 - £ 4.5336 Request the lead time here
19.0 mm
1
£ 0.2182 - £ 0.2268 Request the lead time here
16.0 mm
1
£ 0.9922 - £ 1.0333 4050 In stock
36.0 mm
2
£ 1.1637 - £ 1.2119 Request the lead time here
24.0 mm
1
£ 0.4946 - £ 0.5159 5900 In stock
13.0 mm
1
£ 1.1963 - £ 1.2459 Request the lead time here
40.0 mm
1
£ 0.1601 - £ 0.1644 Request the lead time here
13.0 mm
2
£ 0.2012 - £ 0.2097 Request the lead time here
11.0 mm
1
£ 0.6917 - £ 0.7214 Request the lead time here
18.0 mm
1
£ 1.0531 - £ 1.0971 690 In stock
40.0 mm
1
£ 0.2012 - £ 0.2097 16750 In stock
11.0 mm
1
£ 0.6917 - £ 0.7214 Request the lead time here
18.0 mm
1
£ 1.0531 - £ 1.0971 45 In stock
40.0 mm
1
  • of 6
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE Black

035082322003

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • W
    13.0 mm
  • Type
    2
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE White

034121711303

Price Range
£ 0.4549 - £ 0.4365

Stock Levels
360 In stock
Attributes
  • h
    13.0 mm
  • W
    19.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE White

034163511303

Price Range
£ 0.9199 - £ 0.883

Stock Levels
Request the lead time here
Attributes
  • h
    31.0 mm
  • W
    24.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE Grey

035061201303

Price Range
£ 0.1474 - £ 0.1445

Stock Levels
500 In stock
Attributes
  • h
    9.0 mm
  • W
    10.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE Grey

035122101303

Price Range
£ 0.5294 - £ 0.5072

Stock Levels
9000 In stock
Attributes
  • h
    17.0 mm
  • W
    19.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M12 19.0 mm 19.0 mm LDPE Grey

035123101303

Price Range
£ 0.7483 - £ 0.7186

Stock Levels
100 In stock
Attributes
  • h
    27.0 mm
  • W
    19.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Grey

035164001303

Price Range
£ 1.1736 - £ 1.1268

Stock Levels
Request the lead time here
Attributes
  • h
    36.0 mm
  • W
    24.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M14 30.0 mm LDPE Black

463631

Price Range
£ 4.5336 - £ 0.9574

Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • Type
    1
  • Cap Type
    Protects Bolt & Nut
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M8 13.0 mm 13.0 mm LDPE Grey

034082001303

Price Range
£ 0.2268 - £ 0.2182

Stock Levels
Request the lead time here
Attributes
  • h
    16.0 mm
  • W
    13.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Black

035164022003

Price Range
£ 1.0333 - £ 0.9922

Stock Levels
4050 In stock
Attributes
  • h
    36.0 mm
  • W
    24.0 mm
  • Type
    2
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Grey

034202801303

Price Range
£ 1.2119 - £ 1.1637

Stock Levels
Request the lead time here
Attributes
  • h
    24.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Grey

034121701303

Price Range
£ 0.5159 - £ 0.4946

Stock Levels
5900 In stock
Attributes
  • h
    13.0 mm
  • W
    19.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Grey

034204401303

Price Range
£ 1.2459 - £ 1.1963

Stock Levels
Request the lead time here
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M6 10.0 mm 10.0 mm LDPE Grey

035061701303

Price Range
£ 0.1644 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • h
    13.0 mm
  • W
    10.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034101622003

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE Black

034142222003

Price Range
£ 0.7214 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • W
    22.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Black

034204422003

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
690 In stock
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE White

034101611303

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
16750 In stock
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE White

034142211303

Price Range
£ 0.7214 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • W
    22.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE White

034204411303

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
45 In stock
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene