Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Item Code Price range Availability h d Nut Size h1 h2 Type View
£ 0.2962 - £ 0.3075 Request the lead time here
14.0 mm
2
£ 1.1282 - £ 1.175 7300 In stock
44.0 mm
1
£ 0.3288 - £ 0.343 Request the lead time here
22.0 mm
2
£ 1.0077 - £ 1.0503 Request the lead time here
45.0 mm
2
£ 0.3288 - £ 0.343 13900 In stock
22.0 mm
2
£ 0.3019 - £ 0.3146 Request the lead time here
19.0 mm
2
£ 0.9525 - £ 0.9922 Request the lead time here
29.0 mm
2
£ 0.2012 - £ 0.2097 Request the lead time here
11.0 mm
1
£ 0.6917 - £ 0.7214 Request the lead time here
18.0 mm
1
£ 0.2877 - £ 0.299 7548 In stock
19.0 mm
1
£ 0.6293 - £ 0.6548 200 In stock
18.0 mm
1
£ 0.6917 - £ 0.7214 Request the lead time here
18.0 mm
1
£ 1.0531 - £ 1.0971 45 In stock
40.0 mm
1
£ 0.5995 - £ 0.625 1100 In stock
23.0 mm
2
£ 1.0531 - £ 1.0971 690 In stock
40.0 mm
1
£ 0.883 - £ 0.9199 6070 In stock
31.0 mm
1
£ 0.6577 - £ 0.6846 Request the lead time here
23.0 mm
1
£ 1.1963 - £ 1.2459 Request the lead time here
40.0 mm
1
£ 1.1637 - £ 1.2119 Request the lead time here
24.0 mm
1
£ 1.1268 - £ 1.1736 Request the lead time here
36.0 mm
2
  • of 6
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE White

035101911303

Price Range
£ 0.3075 - £ 0.2962

Stock Levels
Request the lead time here
Attributes
  • h
    14.0 mm
  • W
    17.0 mm
  • Type
    2
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M22 32.0 mm 32.0 mm LDPE Black

034224922003

Price Range
£ 1.175 - £ 1.1282

Stock Levels
7300 In stock
Attributes
  • h
    44.0 mm
  • W
    32.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE White

035102711303

Price Range
£ 0.343 - £ 0.3288

Stock Levels
Request the lead time here
Attributes
  • h
    22.0 mm
  • W
    17.0 mm
  • Type
    2
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE White

035204911303

Price Range
£ 1.0503 - £ 1.0077

Stock Levels
Request the lead time here
Attributes
  • h
    45.0 mm
  • W
    30.0 mm
  • Type
    2
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M10 17.0 mm 17.0 mm LDPE Black

035102722003

Price Range
£ 0.343 - £ 0.3288

Stock Levels
13900 In stock
Attributes
  • h
    22.0 mm
  • W
    17.0 mm
  • Type
    2
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M8 13.0 mm 13.0 mm LDPE Grey

035082301303

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • h
    19.0 mm
  • W
    13.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M20 30.0 mm 30.0 mm LDPE White

035203311303

Price Range
£ 0.9922 - £ 0.9525

Stock Levels
Request the lead time here
Attributes
  • h
    29.0 mm
  • W
    30.0 mm
  • Type
    2
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034101622003

Price Range
£ 0.2097 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • h
    11.0 mm
  • W
    17.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE Black

034142222003

Price Range
£ 0.7214 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • W
    22.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M10 17.0 mm 17.0 mm LDPE Black

034102422003

Price Range
£ 0.299 - £ 0.2877

Stock Levels
7548 In stock
Attributes
  • h
    19.0 mm
  • W
    17.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Black

034162222003

Price Range
£ 0.6548 - £ 0.6293

Stock Levels
200 In stock
Attributes
  • h
    18.0 mm
  • W
    24.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M14 22.0 mm 22.0 mm LDPE White

034142211303

Price Range
£ 0.7214 - £ 0.6917

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • W
    22.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE White

034204411303

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
45 In stock
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE White

035162711303

Price Range
£ 0.625 - £ 0.5995

Stock Levels
1100 In stock
Attributes
  • h
    23.0 mm
  • W
    24.0 mm
  • Type
    2
  • Colour
    White
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Black

034204422003

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
690 In stock
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M16 24.0 mm 24.0 mm LDPE Black

034163522003

Price Range
£ 0.9199 - £ 0.883

Stock Levels
6070 In stock
Attributes
  • h
    31.0 mm
  • W
    24.0 mm
  • Type
    1
  • Colour
    Black
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M12 19.0 mm 19.0 mm LDPE Grey

034122701303

Price Range
£ 0.6846 - £ 0.6577

Stock Levels
Request the lead time here
Attributes
  • h
    23.0 mm
  • W
    19.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Grey

034204401303

Price Range
£ 1.2459 - £ 1.1963

Stock Levels
Request the lead time here
Attributes
  • h
    40.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Protection Cap M20 30.0 mm 30.0 mm LDPE Grey

034202801303

Price Range
£ 1.2119 - £ 1.1637

Stock Levels
Request the lead time here
Attributes
  • h
    24.0 mm
  • W
    30.0 mm
  • Type
    1
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene
Nut Cap with Washer M16 24.0 mm 24.0 mm LDPE Grey

035164001303

Price Range
£ 1.1736 - £ 1.1268

Stock Levels
Request the lead time here
Attributes
  • h
    36.0 mm
  • W
    24.0 mm
  • Type
    2
  • Colour
    Grey
  • Full Material
    Low Density Polyethylene