Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.5072 - £ 0.5294 | 9000 In stock |
0.669 in
17.0 mm
|
|
|
|
|
2
|
||
£ 0.5953 - £ 1.9852 | 25 In stock |
0.512 in
13.0 mm
|
|
|
|
|
1
|
||
£ 0.9071 - £ 2.5008 | 1000 In stock |
1.445 in
36.7 mm
|
1.543 in
39.2 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
463657 | £ 0.4833 - £ 1.6451 | 400 In stock |
0.512 in
13.0 mm
|
0.539 in
13.7 mm
|
|
0.063 in
1.6 mm
|
|
2
|
|
£ 0.7795 - £ 2.1474 | 1244 In stock |
1.22 in
31.0 mm
|
|
|
|
|
1
|
||
£ 1.6867 - £ 1.6867 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
|
|
3
|
||
£ 1.2303 - £ 3.4018 | 800 In stock |
1.48 in
37.6 mm
|
|
|
|
|
1
|
||
£ 3.5577 - £ 9.8068 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
|
3
|
||
£ 1.3437 - £ 3.6941 | 1998 In stock |
1.614 in
41.0 mm
|
1.85 in
47.0 mm
|
|
0.157 in
4.0 mm
|
|
2
|
||
£ 0.7781 - £ 0.7781 | Request the lead time here |
1.327 in
33.7 mm
|
1.236 in
31.4 mm
|
|
0.118 in
3.0 mm
|
|
2
|
||
£ 0.7399 - £ 0.7399 | 700 In stock |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
|
0.067 in
1.7 mm
|
|
2
|
||
£ 0.4606 - £ 1.568 | Request the lead time here |
0.417 in
10.6 mm
|
|
|
|
|
1
|
||
£ 3.4585 - £ 9.4879 | 441 In stock |
0.906 in
23.0 mm
|
0.965 in
24.5 mm
|
|
0.098 in
2.5 mm
|
|
4
|
||
£ 1.0928 - £ 3.5878 | 600 In stock |
0.689 in
17.5 mm
|
|
|
|
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue