Menu Search

Snap-Together Rivets - Male/Female Ratchet

In stock

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Item Code Price range Availability Colour Material Male Clip Shank Length  Maximum Compatible Panel Thickness Compatible Hole Diameter Range Female Washer Stem Length View
£ 0.2112 - £ 0.2197 Request the lead time here
Black
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1757 - £ 0.1757 Request the lead time here
Black
10.0 mm
8.0 - 20.0 mm
6 mm
£ 0.1984 - £ 0.2069 Request the lead time here
Black
44 mm
40.0 mm
8.0 - 20.0 mm
6 mm
£ 0.1941 - £ 0.2026 Request the lead time here
Black
28 mm
30.0 mm
8.0 - 20.0 mm
12 mm
8502440908VR £ 0.1984 - £ 0.2069 900 In stock
White
44 mm
40.0 mm
8.0 - 20.0 mm
6 mm
£ 0.1315 - £ 0.137 Request the lead time here
Transparent
LDPE;PP
28.0 mm
22.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1328 - £ 0.1383 200 In stock
Transparent
LDPE;PP
14.0 mm
18.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.1913 - £ 0.1913 Request the lead time here
White
LDPE
3.0 mm
5.0 mm
5.0 mm
3.0 mm
8501150908VR £ 0.1186 - £ 0.1186 Request the lead time here
White
LDPE;PP
15 mm
8.0 mm
5.0 - 10.0 mm
8502260901VR £ 0.1885 - £ 0.1885 Request the lead time here
Black
28 mm
22.0 mm
8.0 - 20.0 mm
6 mm
£ 0.2026 - £ 0.2026 Request the lead time here
White
28 mm
30.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1238 - £ 0.1291 240 In stock
Black
22 mm
16.0 mm
5.0 - 10.0 mm
£ 0.1238 - £ 0.1291 Request the lead time here
White
LDPE;PP
22 mm
16.0 mm
5.0 - 10.0 mm
£ 0.1814 - £ 0.1899 Request the lead time here
Black
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1186 - £ 0.1186 Request the lead time here
Black
15 mm
8.0 mm
5.0 - 10.0 mm
8501160908VR £ 0.1814 - £ 0.1899 Request the lead time here
White
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1686 - £ 0.1757 4000 In stock
White
14 mm
10.0 mm
8.0 - 20.0 mm
6 mm
£ 0.2112 - £ 0.2197 1000 In stock
White
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
£ 0.055 - £ 0.0679 Request the lead time here
Natural
Nylon
12.7 mm
9.5 mm
2.4 mm
12.7 mm
£ 0.1233 - £ 0.1284 Request the lead time here
Transparent
LDPE;PP
14.0 mm
10.0 mm
8.0 - 20.0 mm
6.0 mm
  • of 2
Assembly Clip 12.0 mm 46.0 mm Black

8501440901VR

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 6.0 mm 10.0 mm Black

8502160901VR

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
  • Female Washer Head Height
    3 mm
Assembly Clip 20.0 mm 40.0 mm Black

8502440901VR

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    20.0 - 40.0 mm
Assembly Clip 12.0 mm 30.0 mm Black

8501260901VR

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Assembly Clip 20.0 mm 40.0 mm White

8502440908VR

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
900 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    20.0 - 40.0 mm
Snap-Together Rivet 20.0 mm (DIA) 22.0 mm (PT) LDPE;PP Transparent

8502260900VR

Price Range
£ 0.137 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 20.0 mm (DIA) 18.0 mm (PT) LDPE;PP Transparent

8501160900VR

Price Range
£ 0.1383 - £ 0.1328

Stock Levels
200 In stock
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 12.0 mm 5.0 mm 15.0 mm LDPE White

469117

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    3.0 mm
  • Male Clip Stem Diameter
    8.0 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    12.0 - 5.0 mm
Assembly Clip 8.0 mm 8.0 mm 15.0 mm LDPE;PP White

8501150908VR

Price Range
£ 0.1186 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Assembly Clip 6.0 mm 22.0 mm Black

8502260901VR

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Assembly Clip 12.0 mm 30.0 mm White

8501260908VR

Price Range
£ 0.2026 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Assembly Clip 16.0 mm 16.0 mm Black

8501220901VR

Price Range
£ 0.1291 - £ 0.1238

Stock Levels
240 In stock
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Assembly Clip 16.0 mm 16.0 mm 15.0 mm LDPE;PP White

8501220908VR

Price Range
£ 0.1291 - £ 0.1238

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Assembly Clip 12.0 mm 18.0 mm Black

8501160901VR

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 8.0 mm 8.0 mm Black

8501150901VR

Price Range
£ 0.1186 - £ 0.1186

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Assembly Clip 12.0 mm 18.0 mm White

8501160908VR

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 6.0 mm 10.0 mm White

8502160908VR

Price Range
£ 0.1757 - £ 0.1686

Stock Levels
4000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Assembly Clip 12.0 mm 46.0 mm White

8501440908VR

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
1000 In stock
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 1.6 mm 9.5 mm 9.0 mm Nylon Natural

27AMR0940500

Price Range
£ 0.0679 - £ 0.055

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    12.7 mm
  • Male Clip Stem Diameter
    2.4 mm
  • Compatible Hole Diameter Range
    2.4 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Snap-Together Rivet 20.0 mm (DIA) 10.0 mm (PT) LDPE;PP Transparent

8502160900VR

Price Range
£ 0.1284 - £ 0.1233

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm