Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.3812 - £ 0.3812 199 In stock
M6
Natural
Nylon 6/6
12.0 mm
Hexagonal Socket Drive
£ 0.3982 - £ 0.3982 23000 In stock
M6
Natural
Nylon 6/6
16.0 mm
Hexagonal Socket Drive
£ 2.3529 - £ 2.4521 Request the lead time here
M4
Brown
PEEK
3.0 mm
8.0 mm
Hexagonal Drive
£ 3.8979 - £ 4.0538 Request the lead time here
M5
Brown
PEEK
4.0 mm
10.0 mm
Hexagonal Drive
£ 7.7391 - £ 8.0651 Request the lead time here
M6
Brown
PEEK
5.0 mm
16.0 mm
Hexagonal Drive
£ 16.8957 - £ 17.5903 Request the lead time here
M8 x 1.25
Light Brown
PEEK
6.0 mm
12.0 mm
Hexagonal Socket Drive
£ 0.3827 - £ 0.3982 Request the lead time here
M3
Transparent
PC
2.5 mm
10.0 mm
Hexagonal Drive
£ 0.6775 - £ 0.7058 Request the lead time here
M4
Transparent
PC
3.0 mm
20.0 mm
Hexagonal Drive
£ 1.1509 - £ 1.1991 Request the lead time here
M6
Transparent
PC
5.0 mm
20.0 mm
Hexagonal Drive
£ 2.197 - £ 2.282 Request the lead time here
M8
Transparent
PC
6.0 mm
35.0 mm
Hexagonal Drive
£ 2.1828 - £ 2.1828 9500 In stock
M12
Natural
PA
10.0 mm
70.0 mm
Hexagonal Drive
£ 5.0035 - £ 5.1027 64 In stock
M3 x 0.5
Light Brown
PEEK
2.5 mm
20.0 mm
Hexagonal Socket Drive
£ 8.8589 - £ 9.0432 Request the lead time here
M4 x 0.7
Light Brown
PEEK
3.0 mm
30.0 mm
Hexagonal Socket Drive
£ 8.5187 - £ 8.703 Request the lead time here
M6
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
£ 2.4379 - £ 2.5372 Request the lead time here
M3
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
£ 1.5449 - £ 1.5449 Request the lead time here
M12
Natural
PA
10.0 mm
30.0 mm
Hexagonal Drive
£ 4.1247 - £ 4.2097 Request the lead time here
M4
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
£ 4.9893 - £ 5.0885 Request the lead time here
M5
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
£ 4.9893 - £ 5.0885 Request the lead time here
M5
Light Brown
PEEK
8.0 mm
Hexagonal Socket Drive
£ 8.5187 - £ 8.703 Request the lead time here
M6
Light Brown
PEEK
15.0 mm
Hexagonal Socket Drive
  • of 10
Screw Round Head Hexagonal Socket Drive M6 12.0 mm Nylon 6/6

10053874

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
199 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 16.0 mm Nylon 6/6

10053881

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
23000 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M4 8.0 mm PEEK

10360378

Price Range
£ 2.4521 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
Screw Socket Head Hexagonal Drive M5 10.0 mm PEEK

10360453

Price Range
£ 4.0538 - £ 3.8979

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M6 16.0 mm PEEK

10360538

Price Range
£ 8.0651 - £ 7.7391

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
Screw Round Head Hexagonal Socket Drive M8 x 1.25 12.0 mm PEEK

10220733

Price Range
£ 17.5903 - £ 16.8957

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M3 10.0 mm PC

10360057

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M4 20.0 mm PC

10360132

Price Range
£ 0.7058 - £ 0.6775

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M6 20.0 mm PC

10360217

Price Range
£ 1.1991 - £ 1.1509

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M8 35.0 mm PC

10360293

Price Range
£ 2.282 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
Screw Socket Head Hexagonal Drive M12 70.0 mm PA

10054185

Price Range
£ 2.1828 - £ 2.1828

Stock Levels
9500 In stock
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    70.0 mm
Screw Round Head Hexagonal Socket Drive M3 x 0.5 20.0 mm PEEK

10220498

Price Range
£ 5.1027 - £ 5.0035

Stock Levels
64 In stock
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3 x 0.5
  • Thread Length
    20.0 mm
Screw Round Head Hexagonal Socket Drive M4 x 0.7 30.0 mm PEEK

10220573

Price Range
£ 9.0432 - £ 8.8589

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M6 10.0 mm PEEK

10220658

Price Range
£ 8.703 - £ 8.5187

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M3 8.0 mm PEEK

10220467

Price Range
£ 2.5372 - £ 2.4379

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M12 30.0 mm PA

10054130

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M4 8.0 mm PEEK

10220511

Price Range
£ 4.2097 - £ 4.1247

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M5 10.0 mm PEEK

10220597

Price Range
£ 5.0885 - £ 4.9893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M5 8.0 mm PEEK

10220580

Price Range
£ 5.0885 - £ 4.9893

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 15.0 mm PEEK

10220672

Price Range
£ 8.703 - £ 8.5187

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
  • Head Type
    Round Head