Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1792 - £ 0.2213 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.748 in
19.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1808 - £ 0.2232 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1747 - £ 0.2157 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.1882 - £ 0.2323 | Request the lead time here |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 3.3168 - £ 3.4585 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 13.0828 - £ 13.6215 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 6.0524 - £ 6.3075 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.5613 - £ 0.5839 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 1.3253 - £ 1.3805 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 1.5875 - £ 1.6584 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 2.1545 - £ 2.2395 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive
|
||
| £ 1.7009 - £ 1.7717 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 2.608 - £ 2.7214 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 2.5088 - £ 2.608 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 4.7909 - £ 4.9893 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 1.5875 - £ 1.6584 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 0.4394 - £ 0.4578 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 2.4379 - £ 2.5372 | Request the lead time here |
M3
|
Light Brown
|
PEEK
|
|
0.315 in
8.0 mm
|
Hexagonal Socket Drive