These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3812 - £ 0.3812 | 668 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.4564 - £ 0.4564 | Request the lead time here |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.3812 - £ 0.3812 | 578 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 3.8979 - £ 4.0538 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 7.5832 - £ 7.9092 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.3812 - £ 0.3812 | 1200 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.7186 - £ 0.7186 | 500 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.6179 - £ 0.6435 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.5613 - £ 0.5839 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 8.7455 - £ 9.0999 | 480 In stock |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 4.7909 - £ 4.9893 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 0.6775 - £ 0.7058 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 1.1509 - £ 1.1991 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 0.3827 - £ 0.3982 | 100 In stock |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 0.7299 - £ 0.7597 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 6.0524 - £ 6.3075 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 1.5875 - £ 1.6584 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 7.1438 - £ 7.2855 | Request the lead time here |
M5 x 0.8
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue