Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.5698 - £ 0.5698 559 In stock
M6
Natural
PA
5.0 mm
40.0 mm
Hexagonal Drive
£ 0.3812 - £ 0.3812 1200 In stock
M6
Natural
PA
5.0 mm
10.0 mm
Hexagonal Drive
£ 0.4578 - £ 0.4578 14000 In stock
M6
Natural
PA
5.0 mm
22.0 mm
Hexagonal Drive
£ 0.4805 - £ 0.4805 1030 In stock
M6
Natural
PA
5.0 mm
30.0 mm
Hexagonal Drive
£ 0.3812 - £ 0.3812 578 In stock
M6
Natural
PA
5.0 mm
8.0 mm
Hexagonal Drive
£ 0.3812 - £ 0.3812 Request the lead time here
M6
Natural
PA
5.0 mm
6.5 mm
Hexagonal Drive
£ 0.4564 - £ 0.4564 Request the lead time here
M6
Natural
PA
5.0 mm
25.0 mm
Hexagonal Drive
£ 0.3982 - £ 0.3982 870 In stock
M6
Natural
PA
5.0 mm
16.0 mm
Hexagonal Drive
£ 0.7186 - £ 0.7186 500 In stock
M6
Natural
PA
5.0 mm
50.0 mm
Hexagonal Drive
£ 0.6987 - £ 0.6987 Request the lead time here
M10
Natural
PA
10.0 mm
16.0 mm
Hexagonal Drive
£ 4.2239 - £ 4.3089 Request the lead time here
M4
Light Brown
PEEK
10.0 mm
Hexagonal Socket Drive
£ 3.8979 - £ 4.0538 Request the lead time here
M5
Brown
PEEK
4.0 mm
10.0 mm
Hexagonal Drive
£ 1.0602 - £ 1.0602 10500 In stock
M8
Natural
PA
6.0 mm
70.0 mm
Hexagonal Drive
£ 1.0205 - £ 1.0205 7000 In stock
M10
Natural
PA
8.0 mm
20.0 mm
Hexagonal Drive
£ 1.6867 - £ 1.6867 Request the lead time here
M12
Natural
PA
10.0 mm
40.0 mm
Hexagonal Drive
£ 1.209 - £ 1.2586 Request the lead time here
M6
Transparent
PC
5.0 mm
25.0 mm
Hexagonal Drive
£ 1.7434 - £ 1.8143 Request the lead time here
M8
Transparent
PC
6.0 mm
25.0 mm
Hexagonal Drive
£ 3.4868 - £ 3.6428 Request the lead time here
M3
Brown
PEEK
2.5 mm
20.0 mm
Hexagonal Drive
£ 0.5613 - £ 0.5839 Request the lead time here
M5
Transparent
PC
4.0 mm
15.0 mm
Hexagonal Drive
£ 1.3253 - £ 1.3805 Request the lead time here
M6
Transparent
PC
5.0 mm
30.0 mm
Hexagonal Drive
  • of 10
Screw Socket Head Hexagonal Drive M6 40.0 mm PA

0160590000VR

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
559 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
Screw Socket Head Hexagonal Drive M6 10.0 mm PA

0160510000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
1200 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M6 22.0 mm PA

0160580000VR

Price Range
£ 0.4578 - £ 0.4578

Stock Levels
14000 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    22.0 mm
Screw Socket Head Hexagonal Drive M6 30.0 mm PA

0160570000VR

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
1030 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M6 8.0 mm PA

0160490000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
578 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
Screw Socket Head Hexagonal Drive M6 6.5 mm PA

0160500000VR

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    6.5 mm
Screw Socket Head Hexagonal Drive M6 25.0 mm PA

0160560000VR

Price Range
£ 0.4564 - £ 0.4564

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M6 16.0 mm PA

0160540000VR

Price Range
£ 0.3982 - £ 0.3982

Stock Levels
870 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
Screw Socket Head Hexagonal Drive M6 50.0 mm PA

0160600000VR

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
500 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
Screw Socket Head Hexagonal Drive M10 16.0 mm PA

0161850000VR

Price Range
£ 0.6987 - £ 0.6987

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    16.0 mm
Screw Round Head Hexagonal Socket Drive M4 10.0 mm PEEK

183041070409

Price Range
£ 4.3089 - £ 4.2239

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M5 10.0 mm PEEK

194101670409

Price Range
£ 4.0538 - £ 3.8979

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
Screw Socket Head Hexagonal Drive M8 70.0 mm PA

0160760000VR

Price Range
£ 1.0602 - £ 1.0602

Stock Levels
10500 In stock
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    70.0 mm
Screw Socket Head Hexagonal Drive M10 20.0 mm PA

0160860000VR

Price Range
£ 1.0205 - £ 1.0205

Stock Levels
7000 In stock
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M12 40.0 mm PA

0161020000VR

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    40.0 mm
Screw Socket Head Hexagonal Drive M6 25.0 mm PC

193102500022

Price Range
£ 1.2586 - £ 1.209

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M8 25.0 mm PC

193103200022

Price Range
£ 1.8143 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M3 20.0 mm PEEK

194100670409

Price Range
£ 3.6428 - £ 3.4868

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M5 15.0 mm PC

193101700022

Price Range
£ 0.5839 - £ 0.5613

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    15.0 mm
Screw Socket Head Hexagonal Drive M6 30.0 mm PC

193102600022

Price Range
£ 1.3805 - £ 1.3253

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm