Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.5698 - £ 0.5698 890 In stock
M6
Natural
Nylon 6/6
40.0 mm
Hexagonal Socket Drive
£ 0.3812 - £ 0.3812 24267 In stock
M6
Natural
PA
5.0 mm
8.0 mm
Hexagonal Drive
£ 0.4578 - £ 0.4578 14998 In stock
M6
Natural
PA
5.0 mm
22.0 mm
Hexagonal Drive
£ 0.8121 - £ 0.8121 1533 In stock
M8
Natural
Nylon 6/6
40.0 mm
Hexagonal Socket Drive
£ 0.4564 - £ 0.4564 10040 In stock
M6
Natural
Nylon 6/6
25.0 mm
Hexagonal Socket Drive
£ 0.652 - £ 0.652 3878 In stock
M8
Natural
Nylon 6/6
20.0 mm
Hexagonal Socket Drive
£ 0.3812 - £ 0.3812 1032 In stock
M6
Natural
Nylon 6/6
10.0 mm
Hexagonal Socket Drive
£ 0.7186 - £ 0.7186 8411 In stock
M6
Natural
PA
5.0 mm
50.0 mm
Hexagonal Drive
£ 0.3812 - £ 0.3812 2018 In stock
M6
Natural
Nylon 6/6
6.5 mm
Hexagonal Socket Drive
£ 0.4805 - £ 0.4805 4896 In stock
M6
Natural
PA
5.0 mm
30.0 mm
Hexagonal Drive
£ 0.7257 - £ 0.7257 28060 In stock
M8
Natural
Nylon 6/6
30.0 mm
Hexagonal Socket Drive
£ 16.8957 - £ 17.5903 Request the lead time here
M8 x 1.25
Light Brown
PEEK
6.0 mm
12.0 mm
Hexagonal Socket Drive
£ 0.3827 - £ 0.3982 594 In stock
M3
Transparent
PC
2.5 mm
8.0 mm
Hexagonal Drive
£ 0.6194 - £ 0.6449 Request the lead time here
M4
Transparent
PC
3.0 mm
15.0 mm
Hexagonal Drive
£ 1.0304 - £ 1.073 Request the lead time here
M6
Transparent
PC
5.0 mm
15.0 mm
Hexagonal Drive
£ 1.9985 - £ 2.0836 Request the lead time here
M8
Transparent
PC
6.0 mm
30.0 mm
Hexagonal Drive
£ 2.282 - £ 2.3671 Request the lead time here
M4
Brown
PEEK
3.0 mm
6.0 mm
Hexagonal Drive
£ 3.8979 - £ 4.0538 70 In stock
M5
Brown
PEEK
4.0 mm
8.0 mm
Hexagonal Drive
£ 7.6541 - £ 7.9801 Request the lead time here
M6
Brown
PEEK
5.0 mm
12.0 mm
Hexagonal Drive
£ 1.5449 - £ 1.5449 Request the lead time here
M12
Natural
PA
10.0 mm
30.0 mm
Hexagonal Drive
  • of 10
Screw Round Head Hexagonal Socket Drive M6 40.0 mm Nylon 6/6

10053935

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
890 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 8.0 mm PA

10053843

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
24267 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
Screw Socket Head Hexagonal Drive M6 22.0 mm PA

10053928

Price Range
£ 0.4578 - £ 0.4578

Stock Levels
14998 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    22.0 mm
Screw Round Head Hexagonal Socket Drive M8 40.0 mm Nylon 6/6

10054000

Price Range
£ 0.8121 - £ 0.8121

Stock Levels
1533 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    40.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 25.0 mm Nylon 6/6

10053904

Price Range
£ 0.4564 - £ 0.4564

Stock Levels
10040 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 20.0 mm Nylon 6/6

10053980

Price Range
£ 0.652 - £ 0.652

Stock Levels
3878 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 10.0 mm Nylon 6/6

10053867

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
1032 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 50.0 mm PA

10053942

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
8411 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
Screw Round Head Hexagonal Socket Drive M6 6.5 mm Nylon 6/6

10053850

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
2018 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    6.5 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 30.0 mm PA

10053911

Price Range
£ 0.4805 - £ 0.4805

Stock Levels
4896 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
Screw Round Head Hexagonal Socket Drive M8 30.0 mm Nylon 6/6

10053997

Price Range
£ 0.7257 - £ 0.7257

Stock Levels
28060 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 x 1.25 12.0 mm PEEK

10220733

Price Range
£ 17.5903 - £ 16.8957

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M3 8.0 mm PC

10360040

Price Range
£ 0.3982 - £ 0.3827

Stock Levels
594 In stock
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    8.0 mm
Screw Socket Head Hexagonal Drive M4 15.0 mm PC

10360125

Price Range
£ 0.6449 - £ 0.6194

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    15.0 mm
Screw Socket Head Hexagonal Drive M6 15.0 mm PC

10360200

Price Range
£ 1.073 - £ 1.0304

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    15.0 mm
Screw Socket Head Hexagonal Drive M8 30.0 mm PC

10360286

Price Range
£ 2.0836 - £ 1.9985

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M4 6.0 mm PEEK

10360361

Price Range
£ 2.3671 - £ 2.282

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
Screw Socket Head Hexagonal Drive M5 8.0 mm PEEK

10360446

Price Range
£ 4.0538 - £ 3.8979

Stock Levels
70 In stock
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
Screw Socket Head Hexagonal Drive M6 12.0 mm PEEK

10360521

Price Range
£ 7.9801 - £ 7.6541

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M12 30.0 mm PA

10054130

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    10.0 mm
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    30.0 mm