Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5698 - £ 0.5698 | 890 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
1.575 in
40.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3812 - £ 0.3812 | 24267 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 0.4578 - £ 0.4578 | 14998 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
0.866 in
22.0 mm
|
Hexagonal Drive
|
||
| £ 0.8121 - £ 0.8121 | 1533 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
1.575 in
40.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.4564 - £ 0.4564 | 10040 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.652 - £ 0.652 | 3878 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3812 - £ 0.3812 | 1032 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.7186 - £ 0.7186 | 8411 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.3812 - £ 0.3812 | 2018 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.256 in
6.5 mm
|
Hexagonal Socket Drive
|
||
| £ 0.4805 - £ 0.4805 | 4896 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 0.7257 - £ 0.7257 | 28060 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
1.181 in
30.0 mm
|
Hexagonal Socket Drive
|
||
| £ 16.8957 - £ 17.5903 | Request the lead time here |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3827 - £ 0.3982 | 594 In stock |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 0.6194 - £ 0.6449 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 1.0304 - £ 1.073 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 1.9985 - £ 2.0836 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 2.282 - £ 2.3671 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 3.8979 - £ 4.0538 | 70 In stock |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 7.6541 - £ 7.9801 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 1.5449 - £ 1.5449 | Request the lead time here |
M12
|
Natural
|
PA
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive