Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3812 - £ 0.3812 | 2018 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.256 in
6.5 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3812 - £ 0.3812 | 1032 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.394 in
10.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.7186 - £ 0.7186 | 8411 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.969 in
50.0 mm
|
Hexagonal Drive
|
||
| £ 0.4564 - £ 0.4564 | 10040 In stock |
M6
|
Natural
|
Nylon 6/6
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.652 - £ 0.652 | 3878 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.4805 - £ 0.4805 | 4896 In stock |
M6
|
Natural
|
PA
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 3.8979 - £ 4.0538 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 7.7391 - £ 8.0651 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 1.1509 - £ 1.1991 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 22.4804 - £ 23.4301 | Request the lead time here |
M8 x 1.25
|
Light Brown
|
PEEK
|
0.236 in
6.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.4394 - £ 0.4578 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 1.5166 - £ 1.5733 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 2.3529 - £ 2.4521 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 8.7455 - £ 9.0999 | 540 In stock |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 3.4868 - £ 3.6428 | Request the lead time here |
M4
|
Brown
|
PEEK
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 1.7434 - £ 1.8143 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.6775 - £ 0.7058 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Drive
|
||
| £ 19.2912 - £ 20.0849 | Request the lead time here |
M8
|
Light Brown
|
PEEK
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 1.209 - £ 1.2586 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 2.1545 - £ 2.2395 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Drive