Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 20.8787 - £ 21.7575 Request the lead time here
M8 x 1.25
Light Brown
PEEK
6.0 mm
30.0 mm
Hexagonal Socket Drive
£ 5.1452 - £ 5.3578 Request the lead time here
M5
Brown
PEEK
4.0 mm
16.0 mm
Hexagonal Drive
£ 11.5095 - £ 11.9914 Request the lead time here
M6
Brown
PEEK
5.0 mm
25.0 mm
Hexagonal Drive
£ 3.4868 - £ 3.6428 Request the lead time here
M4
Brown
PEEK
3.0 mm
20.0 mm
Hexagonal Drive
£ 3.3168 - £ 3.4585 Request the lead time here
M4
Brown
PEEK
3.0 mm
16.0 mm
Hexagonal Drive
£ 6.0524 - £ 6.3075 Request the lead time here
M5
Brown
PEEK
4.0 mm
20.0 mm
Hexagonal Drive
£ 13.0828 - £ 13.6215 Request the lead time here
M6
Brown
PEEK
5.0 mm
30.0 mm
Hexagonal Drive
£ 6.8603 - £ 7.158 Request the lead time here
M5
Brown
PEEK
4.0 mm
25.0 mm
Hexagonal Drive
£ 0.5698 - £ 0.5698 890 In stock
M6
Natural
Nylon 6/6
40.0 mm
Hexagonal Socket Drive
£ 0.3812 - £ 0.3812 1032 In stock
M6
Natural
Nylon 6/6
10.0 mm
Hexagonal Socket Drive
£ 0.7186 - £ 0.7186 8411 In stock
M6
Natural
PA
5.0 mm
50.0 mm
Hexagonal Drive
£ 1.3111 - £ 1.3111 6635 In stock
M10
Natural
PA
8.0 mm
40.0 mm
Hexagonal Drive
£ 1.8851 - £ 1.8851 3250 In stock
M12
Natural
Nylon 6/6
50.0 mm
Hexagonal Socket Drive
£ 2.6789 - £ 2.7356 Request the lead time here
M3
Light Brown
PEEK
12.0 mm
Hexagonal Socket Drive
£ 5.0035 - £ 5.1027 Request the lead time here
M4 x 0.7
Light Brown
PEEK
3.0 mm
20.0 mm
Hexagonal Socket Drive
£ 7.1438 - £ 7.2855 96 In stock
M5 x 0.8
Light Brown
PEEK
4.0 mm
25.0 mm
Hexagonal Socket Drive
£ 12.1757 - £ 12.4308 Request the lead time here
M6 x 1.0
Light Brown
PEEK
5.0 mm
35.0 mm
Hexagonal Socket Drive
£ 0.3245 - £ 0.3387 Request the lead time here
M3
Transparent
PC
2.5 mm
6.0 mm
Hexagonal Drive
£ 0.4394 - £ 0.4578 Request the lead time here
M4
Transparent
PC
3.0 mm
12.0 mm
Hexagonal Drive
£ 0.5613 - £ 0.5839 Request the lead time here
M6
Transparent
PC
5.0 mm
25.0 mm
Hexagonal Drive
  • of 10
Screw Round Head Hexagonal Socket Drive M8 x 1.25 30.0 mm PEEK

10220771

Price Range
£ 21.7575 - £ 20.8787

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8 x 1.25
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M5 16.0 mm PEEK

10360477

Price Range
£ 5.3578 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
Screw Socket Head Hexagonal Drive M6 25.0 mm PEEK

10360552

Price Range
£ 11.9914 - £ 11.5095

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    25.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M4 20.0 mm PEEK

10360415

Price Range
£ 3.6428 - £ 3.4868

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M4 16.0 mm PEEK

10360408

Price Range
£ 3.4585 - £ 3.3168

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    16.0 mm
Screw Socket Head Hexagonal Drive M5 20.0 mm PEEK

10360484

Price Range
£ 6.3075 - £ 6.0524

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M6 30.0 mm PEEK

10360569

Price Range
£ 13.6215 - £ 13.0828

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M5 25.0 mm PEEK

10360491

Price Range
£ 7.158 - £ 6.8603

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
Screw Round Head Hexagonal Socket Drive M6 40.0 mm Nylon 6/6

10053935

Price Range
£ 0.5698 - £ 0.5698

Stock Levels
890 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 10.0 mm Nylon 6/6

10053867

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
1032 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 50.0 mm PA

10053942

Price Range
£ 0.7186 - £ 0.7186

Stock Levels
8411 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    50.0 mm
Screw Socket Head Hexagonal Drive M10 40.0 mm PA

10054079

Price Range
£ 1.3111 - £ 1.3111

Stock Levels
6635 In stock
Attributes
  • Compatible Hex Key Size
    8.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    10.0 mm
  • Thread Size
    M10
  • Thread Length
    40.0 mm
Screw Round Head Hexagonal Socket Drive M12 50.0 mm Nylon 6/6

10054154

Price Range
£ 1.8851 - £ 1.8851

Stock Levels
3250 In stock
Attributes
  • Head Diameter
    18.0 mm
  • Head Height
    12.0 mm
  • Thread Size
    M12
  • Thread Length
    50.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M3 12.0 mm PEEK

10220474

Price Range
£ 2.7356 - £ 2.6789

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M4 x 0.7 20.0 mm PEEK

10220559

Price Range
£ 5.1027 - £ 5.0035

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4 x 0.7
  • Thread Length
    20.0 mm
Screw Round Head Hexagonal Socket Drive M5 x 0.8 25.0 mm PEEK

10220634

Price Range
£ 7.2855 - £ 7.1438

Stock Levels
96 In stock
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5 x 0.8
  • Thread Length
    25.0 mm
Screw Round Head Hexagonal Socket Drive M6 x 1.0 35.0 mm PEEK

10220719

Price Range
£ 12.4308 - £ 12.1757

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6 x 1.0
  • Thread Length
    35.0 mm
Screw Socket Head Hexagonal Drive M3 6.0 mm PC

10360033

Price Range
£ 0.3387 - £ 0.3245

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    3.0 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
Screw Socket Head Hexagonal Drive M4 12.0 mm PC

10360118

Price Range
£ 0.4578 - £ 0.4394

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M6 25.0 mm PC

10360194

Price Range
£ 0.5839 - £ 0.5613

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm