Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
200 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.7257 - £ 0.7257 28060 In stock
M8
Natural
Nylon 6/6
30.0 mm
Hexagonal Socket Drive
10053966 £ 0.557 - £ 0.557 978 In stock
M8
Natural
Nylon 6/6
10.0 mm
Hexagonal Socket Drive
£ 0.6038 - £ 0.6038 231000 In stock
M8
Natural
Nylon 6/6
16.0 mm
Hexagonal Socket Drive
£ 0.3812 - £ 0.3812 199 In stock
M6
Natural
Nylon 6/6
12.0 mm
Hexagonal Socket Drive
10053959 £ 0.866 - £ 0.866 353 In stock
M6
Natural
PA
5.0 mm
60.0 mm
Hexagonal Drive
£ 0.4564 - £ 0.4564 10040 In stock
M6
Natural
Nylon 6/6
25.0 mm
Hexagonal Socket Drive
£ 0.652 - £ 0.652 3878 In stock
M8
Natural
Nylon 6/6
20.0 mm
Hexagonal Socket Drive
£ 0.4238 - £ 0.4238 Request the lead time here
M6
Natural
Nylon 6/6
20.0 mm
Hexagonal Socket Drive
£ 1.5875 - £ 1.6584 Request the lead time here
M3
Brown
PEEK
2.5 mm
25.0 mm
Hexagonal Drive
£ 2.764 - £ 2.8915 Request the lead time here
M4
Brown
PEEK
3.0 mm
12.0 mm
Hexagonal Drive
£ 5.1452 - £ 5.3578 Request the lead time here
M5
Brown
PEEK
4.0 mm
16.0 mm
Hexagonal Drive
£ 1.3253 - £ 1.3805 Request the lead time here
M6
Transparent
PC
5.0 mm
30.0 mm
Hexagonal Drive
£ 13.4797 - £ 14.0467 Request the lead time here
M6
Brown
PEEK
5.0 mm
40.0 mm
Hexagonal Drive
£ 1.7009 - £ 1.7717 Request the lead time here
M8
Transparent
PC
6.0 mm
20.0 mm
Hexagonal Drive
£ 2.1545 - £ 2.2395 Request the lead time here
M5
Transparent
PC
4.0 mm
35.0 mm
Hexagonal Drive
£ 2.608 - £ 2.7214 Request the lead time here
M3
Brown
PEEK
2.5 mm
16.0 mm
Hexagonal Drive
£ 0.6775 - £ 0.7058 Request the lead time here
M4
Transparent
PC
3.0 mm
20.0 mm
Hexagonal Drive
£ 1.1509 - £ 1.1991 Request the lead time here
M6
Transparent
PC
5.0 mm
20.0 mm
Hexagonal Drive
£ 2.197 - £ 2.282 Request the lead time here
M8
Transparent
PC
6.0 mm
35.0 mm
Hexagonal Drive
£ 2.3529 - £ 2.4521 Request the lead time here
M4
Brown
PEEK
3.0 mm
8.0 mm
Hexagonal Drive
  • of 10
Screw Round Head Hexagonal Socket Drive M8 30.0 mm Nylon 6/6

10053997

Price Range
£ 0.7257 - £ 0.7257

Stock Levels
28060 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    30.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 10.0 mm Nylon 6/6

10053966

Price Range
£ 0.557 - £ 0.557

Stock Levels
978 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    10.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 16.0 mm Nylon 6/6

10053973

Price Range
£ 0.6038 - £ 0.6038

Stock Levels
231000 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 12.0 mm Nylon 6/6

10053874

Price Range
£ 0.3812 - £ 0.3812

Stock Levels
199 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M6 60.0 mm PA

10053959

Price Range
£ 0.866 - £ 0.866

Stock Levels
353 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    60.0 mm
Screw Round Head Hexagonal Socket Drive M6 25.0 mm Nylon 6/6

10053904

Price Range
£ 0.4564 - £ 0.4564

Stock Levels
10040 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M8 20.0 mm Nylon 6/6

10053980

Price Range
£ 0.652 - £ 0.652

Stock Levels
3878 In stock
Attributes
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Head Type
    Round Head
Screw Round Head Hexagonal Socket Drive M6 20.0 mm Nylon 6/6

10053898

Price Range
£ 0.4238 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Round Head
Screw Socket Head Hexagonal Drive M3 25.0 mm PEEK

10360316

Price Range
£ 1.6584 - £ 1.5875

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    25.0 mm
Screw Socket Head Hexagonal Drive M4 12.0 mm PEEK

10360392

Price Range
£ 2.8915 - £ 2.764

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
Screw Socket Head Hexagonal Drive M5 16.0 mm PEEK

10360477

Price Range
£ 5.3578 - £ 5.1452

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    3.5 mm
  • Thread Size
    M5
  • Thread Length
    16.0 mm
Screw Socket Head Hexagonal Drive M6 30.0 mm PC

10360231

Price Range
£ 1.3805 - £ 1.3253

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
Screw Socket Head Hexagonal Drive M6 40.0 mm PEEK

10360576

Price Range
£ 14.0467 - £ 13.4797

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    40.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
Screw Socket Head Hexagonal Drive M8 20.0 mm PC

10360262

Price Range
£ 1.7717 - £ 1.7009

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M5 35.0 mm PC

10360187

Price Range
£ 2.2395 - £ 2.1545

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    4.0 mm
  • Head Diameter
    8.5 mm
  • Head Height
    5.0 mm
  • Thread Size
    M5
  • Thread Length
    35.0 mm
Screw Socket Head Hexagonal Drive M3 16.0 mm PEEK

10360347

Price Range
£ 2.7214 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    2.5 mm
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
Screw Socket Head Hexagonal Drive M4 20.0 mm PC

10360132

Price Range
£ 0.7058 - £ 0.6775

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    4.0 mm
  • Thread Size
    M4
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M6 20.0 mm PC

10360217

Price Range
£ 1.1991 - £ 1.1509

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
Screw Socket Head Hexagonal Drive M8 35.0 mm PC

10360293

Price Range
£ 2.282 - £ 2.197

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    6.0 mm
  • Head Diameter
    13.0 mm
  • Head Height
    8.0 mm
  • Thread Size
    M8
  • Thread Length
    35.0 mm
Screw Socket Head Hexagonal Drive M4 8.0 mm PEEK

10360378

Price Range
£ 2.4521 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    3.0 mm
  • Head Diameter
    7.0 mm
  • Head Height
    2.8 mm
  • Thread Size
    M4
  • Thread Length
    8.0 mm