Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.
It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.
It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 3.8979 - £ 4.0538 | Request the lead time here |
M5
|
Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
Hexagonal Drive
|
||
| £ 7.7391 - £ 8.0651 | Request the lead time here |
M6
|
Brown
|
PEEK
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
Hexagonal Drive
|
||
| £ 1.3111 - £ 1.3111 | 6635 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
Hexagonal Drive
|
||
| £ 1.8851 - £ 1.8851 | 3250 In stock |
M12
|
Natural
|
Nylon 6/6
|
|
1.969 in
50.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3827 - £ 0.3982 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
Hexagonal Drive
|
||
| £ 1.5166 - £ 1.5733 | Request the lead time here |
M8
|
Transparent
|
PC
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Hexagonal Drive
|
||
| £ 1.7434 - £ 1.8143 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.098 in
2.5 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.6179 - £ 0.6435 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 1.209 - £ 1.2586 | Request the lead time here |
M5
|
Transparent
|
PC
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Drive
|
||
| £ 6.3926 - £ 6.5201 | Request the lead time here |
M5 x 0.8
|
Light Brown
|
PEEK
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 11.8497 - £ 12.0906 | Request the lead time here |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.6917 - £ 0.6917 | 1755 In stock |
M8
|
Natural
|
Nylon 6/6
|
|
0.984 in
25.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.4394 - £ 0.4578 | Request the lead time here |
M4
|
Transparent
|
PC
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
Hexagonal Drive
|
||
| £ 0.5613 - £ 0.5839 | Request the lead time here |
M6
|
Transparent
|
PC
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
Hexagonal Drive
|
||
| £ 1.2785 - £ 1.2785 | 4000 In stock |
M12
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
Hexagonal Socket Drive
|
||
| £ 1.0602 - £ 1.0602 | 11522 In stock |
M8
|
Natural
|
PA
|
0.236 in
6.0 mm
|
2.756 in
70.0 mm
|
Hexagonal Drive
|
||
| £ 12.1757 - £ 12.4308 | Request the lead time here |
M6 x 1.0
|
Light Brown
|
PEEK
|
0.197 in
5.0 mm
|
1.378 in
35.0 mm
|
Hexagonal Socket Drive
|
||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
M3
|
Transparent
|
PC
|
0.098 in
2.5 mm
|
0.236 in
6.0 mm
|
Hexagonal Drive
|
||
| £ 1.7576 - £ 1.7576 | 1282 In stock |
M10
|
Natural
|
PA
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
Hexagonal Drive
|
||
| £ 0.6987 - £ 0.6987 | 28000 In stock |
M10
|
Natural
|
Nylon 6/6
|
|
0.63 in
16.0 mm
|
Hexagonal Socket Drive