Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws, also known as Socket Head Cap Bolts or Torx Head Screws, are made from Polyether Ether Ketone (PEEK). Peek Bolts have a unique combination of properties, making them ideal for many extreme applications. PEEK is classed as semi-crystalline thermoplastic and a high purity polymer, meaning our PEEK Screw range benefits from superior mechanical strength and offer chemical resistance.

A Socket Head Cap Screw are a type of machine screw that has a cylinder-shaped head. The head, which features a torx drive type, has a smaller diameter than other machine screw heads. Our Torx Socket Head Cap Screw offer is available in various thread sizes, including; M3, M4, M5 and M6 Socket Head Cap Screws.

  • Head Type: Low and Standard
  • Colour: Brown

Available in numerous sizes and are often purchased with Our Plastic Standard Hex Nuts.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length View
£ 1.5841 - £ 1.6536 Request the lead time here
0.5 mm
M3
6.0 mm
£ 1.5841 - £ 1.6536 Request the lead time here
0.5 mm
M3
8.0 mm
£ 2.5986 - £ 2.7098 Request the lead time here
0.5 mm
M3
16.0 mm
£ 1.7092 - £ 1.7787 Request the lead time here
0.5 mm
M3
10.0 mm
£ 3.3351 - £ 3.474 Request the lead time here
0.7 mm
M4
16.0 mm
£ 6.0866 - £ 6.3367 Request the lead time here
0.8 mm
M5
20.0 mm
£ 12.3677 - £ 12.8958 65 In stock
1.0 mm
M6
30.0 mm
£ 2.5569 - £ 2.6681 Request the lead time here
0.7 mm
M4
6.0 mm
£ 4.3356 - £ 4.5163 Request the lead time here
0.8 mm
M5
8.0 mm
£ 9.0743 - £ 9.4634 Request the lead time here
1.0 mm
M3
12.0 mm
£ 2.7931 - £ 2.9182 Request the lead time here
0.7 mm
M4
12.0 mm
£ 5.1972 - £ 5.4195 Request the lead time here
0.8 mm
M5
16.0 mm
£ 10.8391 - £ 11.2977 5 In stock
1.0 mm
M6
25.0 mm
£ 3.8909 - £ 4.0577 Request the lead time here
0.5 mm
M3
20.0 mm
£ 4.3356 - £ 4.5163 Request the lead time here
0.8 mm
M5
6.0 mm
£ 9.0743 - £ 9.4634 Request the lead time here
1.0 mm
M6
10.0 mm
£ 4.822 - £ 5.0165 Request the lead time here
0.8 mm
M5
12.0 mm
£ 9.0743 - £ 9.4634 Request the lead time here
1.0 mm
M3
16.0 mm
£ 6.9342 - £ 7.2122 Request the lead time here
0.8 mm
M5
25.0 mm
£ 12.7151 - £ 13.2432 Request the lead time here
1.0 mm
M6
40.0 mm
  • of 3
Screw Socket Head Torx Drive M3 6.0 mm PEEK

187100170409

Price Range
£ 1.6536 - £ 1.5841

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 8.0 mm PEEK

187100270409

Price Range
£ 1.6536 - £ 1.5841

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 16.0 mm PEEK

187100470409

Price Range
£ 2.7098 - £ 2.5986

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M3 10.0 mm PEEK

187100370409

Price Range
£ 1.7787 - £ 1.7092

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.5 mm
Screw Socket Head Torx Drive M4 16.0 mm PEEK

187101070409

Price Range
£ 3.474 - £ 3.3351

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 20.0 mm PEEK

187101870409

Price Range
£ 6.3367 - £ 6.0866

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 30.0 mm PEEK

187102670409

Price Range
£ 12.8958 - £ 12.3677

Stock Levels
65 In stock
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M4 6.0 mm PEEK

187103470409

Price Range
£ 2.6681 - £ 2.5569

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 8.0 mm PEEK

187104270409

Price Range
£ 4.5163 - £ 4.3356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 12.0 mm PEEK

187105070409

Price Range
£ 9.4634 - £ 9.0743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M4 12.0 mm PEEK

187100970409

Price Range
£ 2.9182 - £ 2.7931

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 16.0 mm PEEK

187101770409

Price Range
£ 5.4195 - £ 5.1972

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 25.0 mm PEEK

187102570409

Price Range
£ 11.2977 - £ 10.8391

Stock Levels
5 In stock
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 20.0 mm PEEK

187103370409

Price Range
£ 4.0577 - £ 3.8909

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M5 6.0 mm PEEK

187104170409

Price Range
£ 4.5163 - £ 4.3356

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M6 10.0 mm PEEK

187104970409

Price Range
£ 9.4634 - £ 9.0743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M5 12.0 mm PEEK

187101670409

Price Range
£ 5.0165 - £ 4.822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

187105170409

Price Range
£ 9.4634 - £ 9.0743

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M5 25.0 mm PEEK

187101970409

Price Range
£ 7.2122 - £ 6.9342

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 40.0 mm PEEK

187102770409

Price Range
£ 13.2432 - £ 12.7151

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm