Menu Search

Socket Head Cap Screws - Plastic Torx Head

In stock

Socket Head Cap Screws, also known as Socket Head Cap Bolts or Torx Head Screws, are made from Polyether Ether Ketone (PEEK). Peek Bolts have a unique combination of properties, making them ideal for many extreme applications. PEEK is classed as semi-crystalline thermoplastic and a high purity polymer, meaning our PEEK Screw range benefits from superior mechanical strength and offer chemical resistance.

A Socket Head Cap Screw are a type of machine screw that has a cylinder-shaped head. The head, which features a torx drive type, has a smaller diameter than other machine screw heads. Our Torx Socket Head Cap Screw offer is available in various thread sizes, including; M3, M4, M5 and M6 Socket Head Cap Screws.

  • Head Type: Low and Standard
  • Colour: Brown

Available in numerous sizes and are often purchased with Our Plastic Standard Hex Nuts.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
55 results
Product SKUs information
Item Code Price range Availability Pitch Diameter Thread Size Thread Length View
£ 14.0467 - £ 14.6278 15 In stock
1.0 mm
M3
25.0 mm
£ 7.0729 - £ 7.3564 Request the lead time here
0.8 mm
M5
25.0 mm
£ 12.9694 - £ 13.508 Request the lead time here
1.0 mm
M6
40.0 mm
£ 2.6505 - £ 2.764 60 In stock
0.7 mm
M4
8.0 mm
£ 4.4223 - £ 4.6066 Request the lead time here
0.8 mm
M5
10.0 mm
£ 9.2558 - £ 9.6527 Request the lead time here
1.0 mm
M3
16.0 mm
£ 2.3529 - £ 2.4521 Request the lead time here
0.7 mm
M4
6.0 mm
£ 4.0254 - £ 4.1956 Request the lead time here
0.8 mm
M5
8.0 mm
£ 6.2083 - £ 6.4634 Request the lead time here
0.8 mm
M5
20.0 mm
£ 5.3011 - £ 5.5279 Request the lead time here
0.8 mm
M5
16.0 mm
£ 9.2558 - £ 9.6527 Request the lead time here
1.0 mm
M3
12.0 mm
£ 13.8624 - £ 14.4436 Request the lead time here
1.0 mm
M3
30.0 mm
£ 14.2451 - £ 14.8404 Request the lead time here
1.0 mm
M3
40.0 mm
£ 6.8745 - £ 7.1721 Request the lead time here
0.8 mm
M5
20.0 mm
£ 2.608 - £ 2.7214 Request the lead time here
0.7 mm
M4
6.0 mm
£ 10.6874 - £ 11.1268 Request the lead time here
1.0 mm
M3
20.0 mm
£ 9.2558 - £ 9.6527 Request the lead time here
1.0 mm
M6
10.0 mm
£ 4.4223 - £ 4.6066 Request the lead time here
0.8 mm
M5
6.0 mm
£ 1.8143 - £ 1.8993 Request the lead time here
0.5 mm
M3
6.0 mm
£ 2.849 - £ 2.9766 2500 In stock
0.7 mm
M4
10.0 mm
  • of 3
Screw Low Head Torx Drive M3 25.0 mm PEEK

187105370409

Price Range
£ 14.6278 - £ 14.0467

Stock Levels
15 In stock
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M5 25.0 mm PEEK

187101970409

Price Range
£ 7.3564 - £ 7.0729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    25.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M6 40.0 mm PEEK

187102770409

Price Range
£ 13.508 - £ 12.9694

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M4 8.0 mm PEEK

187103570409

Price Range
£ 2.764 - £ 2.6505

Stock Levels
60 In stock
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M5 10.0 mm PEEK

187104370409

Price Range
£ 4.6066 - £ 4.4223

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 16.0 mm PEEK

187105170409

Price Range
£ 9.6527 - £ 9.2558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    1.0 mm
Screw Socket Head Torx Drive M4 6.0 mm PEEK

187100670409

Price Range
£ 2.4521 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.7 mm
Screw Socket Head Torx Drive M5 8.0 mm PEEK

187101470409

Price Range
£ 4.1956 - £ 4.0254

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    8.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 20.0 mm PEEK

187101870409

Price Range
£ 6.4634 - £ 6.2083

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.8 mm
Screw Socket Head Torx Drive M5 16.0 mm PEEK

187101770409

Price Range
£ 5.5279 - £ 5.3011

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    8.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    16.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 12.0 mm PEEK

187105070409

Price Range
£ 9.6527 - £ 9.2558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    12.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 30.0 mm PEEK

187105470409

Price Range
£ 14.4436 - £ 13.8624

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    30.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M3 40.0 mm PEEK

187105570409

Price Range
£ 14.8404 - £ 14.2451

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    40.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M5 20.0 mm PEEK

187104670409

Price Range
£ 7.1721 - £ 6.8745

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M4 6.0 mm PEEK

187103470409

Price Range
£ 2.7214 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.7 mm
Screw Low Head Torx Drive M3 20.0 mm PEEK

187105270409

Price Range
£ 11.1268 - £ 10.6874

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    20.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M6 10.0 mm PEEK

187104970409

Price Range
£ 9.6527 - £ 9.2558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    1.0 mm
Screw Low Head Torx Drive M5 6.0 mm PEEK

187104170409

Price Range
£ 4.6066 - £ 4.4223

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Head Diameter
    9.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.8 mm
Screw Low Head Torx Drive M3 6.0 mm PEEK

187102870409

Price Range
£ 1.8993 - £ 1.8143

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Head Diameter
    6.0 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Pitch Diameter
    0.5 mm
Screw Low Head Torx Drive M4 10.0 mm PEEK

187103670409

Price Range
£ 2.9766 - £ 2.849

Stock Levels
2500 In stock
Attributes
  • Thread Size
    M4
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Length
    10.0 mm
  • Pitch Diameter
    0.7 mm