Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Material: Silicone, LDPE Colour: Black, White, Grey Series Code: SR1628, SR1813
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | To Fit Socket Head Cap Screw | D | Colour | d | h | H | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.0448 - £ 0.0448 | 110900 In stock |
M6
|
0.394 in
10.0 mm
|
Grey
|
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.177 in
4.5 mm
|
1
|
||
£ 0.0448 - £ 0.0448 | 217500 In stock |
M6
|
0.394 in
10.0 mm
|
Black
|
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.177 in
4.5 mm
|
1
|
||
£ 0.0448 - £ 0.0448 | 73400 In stock |
M6
|
0.394 in
10.0 mm
|
White
|
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.177 in
4.5 mm
|
1
|
||
SC1-M5 | £ 0.153 - £ 0.153 | Request the lead time here |
1/4 in;M5
|
|
Black
|
0.323 in
8.2 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
2
|
|
£ 0.088 - £ 0.0898 | 31000 In stock |
M12
|
0.709 in
18.0 mm
|
Grey
|
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
0.323 in
8.2 mm
|
1
|
||
£ 0.088 - £ 0.0898 | Request the lead time here |
M12
|
0.709 in
18.0 mm
|
White
|
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
0.323 in
8.2 mm
|
1
|
||
£ 0.0402 - £ 0.0402 | 47700 In stock |
M5
|
0.354 in
9.0 mm
|
White
|
0.165 in
4.2 mm
|
0.098 in
2.5 mm
|
0.15 in
3.8 mm
|
1
|
||
£ 0.0959 - £ 0.0979 | 2500 In stock |
M16
|
0.945 in
24.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.276 in
7.0 mm
|
0.362 in
9.2 mm
|
1
|
||
£ 0.0402 - £ 0.0402 | 122300 In stock |
M5
|
0.354 in
9.0 mm
|
Black
|
0.165 in
4.2 mm
|
0.098 in
2.5 mm
|
0.15 in
3.8 mm
|
1
|
||
£ 0.0402 - £ 0.0402 | 131500 In stock |
M5
|
0.354 in
9.0 mm
|
Grey
|
0.165 in
4.2 mm
|
0.098 in
2.5 mm
|
0.15 in
3.8 mm
|
1
|
||
£ 0.1234 - £ 0.1258 | Request the lead time here |
M20
|
1.181 in
30.0 mm
|
White
|
0.685 in
17.4 mm
|
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
1
|
||
£ 0.0781 - £ 0.0796 | 87000 In stock |
M10
|
0.63 in
16.0 mm
|
Black
|
0.323 in
8.2 mm
|
0.197 in
5.0 mm
|
0.26 in
6.6 mm
|
1
|
||
£ 0.0959 - £ 0.0979 | 7000 In stock |
M16
|
0.945 in
24.0 mm
|
White
|
0.567 in
14.4 mm
|
0.276 in
7.0 mm
|
0.362 in
9.2 mm
|
1
|
||
1339685 | £ 0.1545 - £ 0.1545 | 13220 In stock |
5/16 in;M6
|
|
Black
|
0.382 in
9.7 mm
|
0.276 in
7.0 mm
|
0.335 in
8.5 mm
|
2
|
|
1339687 | £ 0.1488 - £ 0.1488 | 1000 In stock |
8 in;M4
|
0.35 in
8.9 mm
|
Black
|
0.264 in
6.7 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
2
|
|
£ 0.0774 - £ 0.0791 | 8900 In stock |
M10
|
0.63 in
16.0 mm
|
White
|
0.323 in
8.2 mm
|
0.197 in
5.0 mm
|
0.26 in
6.6 mm
|
1
|
||
£ 0.1234 - £ 0.1258 | 5500 In stock |
M20
|
1.181 in
30.0 mm
|
Black
|
0.685 in
17.4 mm
|
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
1
|
||
£ 0.088 - £ 0.0898 | 12965 In stock |
M12
|
0.709 in
18.0 mm
|
Black
|
0.406 in
10.3 mm
|
0.252 in
6.4 mm
|
0.323 in
8.2 mm
|
1
|
||
£ 0.048 - £ 0.048 | 1400 In stock |
M8
|
0.512 in
13.0 mm
|
White
|
0.244 in
6.2 mm
|
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
1
|
||
£ 0.1356 - £ 0.1383 | Request the lead time here |
M20
|
1.181 in
30.0 mm
|
Grey
|
0.685 in
17.4 mm
|
0.354 in
9.0 mm
|
0.453 in
11.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue