Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Ball Housing Diameter | Ball Stud Thread Length | View | |
---|---|---|---|---|---|---|
£ 69.722 - £ 69.722 | Request the lead time here |
M8
|
1.535 in
39.0 mm
|
0.394 in
10.0 mm
|
||
£ 82.0553 - £ 82.0553 | Request the lead time here |
M8
|
1.929 in
49.0 mm
|
0.472 in
12.0 mm
|
||
£ 89.7291 - £ 89.7291 | Request the lead time here |
M8
|
1.929 in
49.0 mm
|
0.768 in
19.5 mm
|
||
£ 26.0223 - £ 26.0223 | Request the lead time here |
M6
|
0.669 in
17.0 mm
|
0.394 in
10.0 mm
|
||
£ 60.6399 - £ 60.6399 | Request the lead time here |
M6
|
1.22 in
31.0 mm
|
0.472 in
12.0 mm
|
||
£ 88.7024 - £ 88.7024 | Request the lead time here |
M8
|
1.929 in
49.0 mm
|
0.472 in
12.0 mm
|
||
£ 89.1368 - £ 89.1368 | Request the lead time here |
M8
|
1.929 in
49.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue