Menu Search

Splice Holders

In stock

These fibre Splice Holders are made from Nylon or Polypropylene (PP). They come in a variety of slot and mounting method configurations, and can hold up to 24 splice connections. UL94 V0 and UL94 V2 options available. Colour choices include; Black, Blue, Green, Natural, Red and Yellow.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
33 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Number of Slots Overall Width Overall Height View
£ 1.4117 - £ 1.4117 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
£ 0.3543 - £ 0.3614 1340 In stock
£ 0.4139 - £ 0.4223 353 In stock
35.63 mm
12
26.0 mm
5.8 mm
10111840 £ 0.8079 - £ 0.8079 148 In stock
73.0 mm
12
26.0 mm
9.0 mm
£ 2.9057 - £ 2.9057 2599 In stock
26.5 mm
17.5 mm
8.0 mm
£ 0.2537 - £ 0.2579 9763 In stock
35.63 mm
12
26.0 mm
5.8 mm
£ 2.8206 - £ 2.8206 6792 In stock
72.66 mm
16
26.5 mm
6.4 mm
£ 0.1169 - £ 0.1219 9775 In stock
3
14.0 mm
16.5 mm
10312773 £ 2.7498 - £ 2.7498 9300 In stock
26.5 mm
17.5 mm
7.33 mm
£ 0.2593 - £ 0.265 Request the lead time here
4
23.9 mm
£ 0.4181 - £ 0.4266 Request the lead time here
2
12.7 mm
£ 0.231 - £ 0.2352 564 In stock
37.0 mm
6
26.0 mm
6.0 mm
£ 0.2452 - £ 0.2551 Request the lead time here
20.6 mm
3
£ 2.1545 - £ 2.197 Request the lead time here
35.4 mm
3
20.0 mm
9.0 mm
£ 5.5421 - £ 5.5421 629 In stock
89.0 mm
8
27.5 mm
£ 0.2976 - £ 0.3033 Request the lead time here
22.0 mm
4
9.5 mm
5.9 mm
£ 0.231 - £ 0.2352 2162 In stock
37.0 mm
6
26.0 mm
6.2 mm
£ 4.2806 - £ 4.2806 Request the lead time here
32.0 mm
4
32.0 mm
12.2 mm
£ 2.2395 - £ 2.764 Request the lead time here
32.0 mm
4
32.0 mm
12.2 mm
£ 2.7356 - £ 2.7356 Request the lead time here
72.66 mm
16
26.5 mm
4.8 mm
  • of 2
Fibre Clip 35.4 mm 9.0 mm 6 Natural PP;TPE

10316108

Price Range
£ 1.4117 - £ 1.4117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
  • Full Material
    Polypropylene;Thermoplastic Elastomer
Fibre Clip Natural PP;TPE

10111833

Price Range
£ 0.3614 - £ 0.3543

Stock Levels
1340 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Package Quantity
    10
  • Commodity Code
    3926909790
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111789

Price Range
£ 0.4223 - £ 0.4139

Stock Levels
353 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 73.0 mm (L) 24 Black

10111840

Price Range
£ 0.8079 - £ 0.8079

Stock Levels
148 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Non Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 26.5 mm 8.0 mm 17.5 mm Red Nylon 6

10312759

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
2599 In stock
Attributes
  • Colour
    Red
  • Overall Height
    8.0 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 35.63 mm 5.8 mm 12 Black Nylon 6/6

10111796

Price Range
£ 0.2579 - £ 0.2537

Stock Levels
9763 In stock
Attributes
  • Colour
    Black
  • Overall Height
    5.8 mm
  • Overall Length
    35.63 mm
  • Overall Width
    26.0 mm
  • Full Material
    Polyamide 66
Fibre Clip 72.66 mm 6.4 mm 26.5 mm Blue Nylon 6

10312339

Price Range
£ 2.8206 - £ 2.8206

Stock Levels
6792 In stock
Attributes
  • Colour
    Blue
  • Overall Height
    6.4 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 7.9 mm 6.35 mm 2.2 mm Natural Nylon 6/6

10111383

Price Range
£ 0.1219 - £ 0.1169

Stock Levels
9775 In stock
Attributes
  • Colour
    Natural
  • Overall Height
    16.5 mm
  • Overall Width
    14.0 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 26.5 mm 7.33 mm 17.5 mm Green Nylon 6

10312773

Price Range
£ 2.7498 - £ 2.7498

Stock Levels
9300 In stock
Attributes
  • Colour
    Green
  • Overall Height
    7.33 mm
  • Overall Length
    26.5 mm
  • Overall Width
    17.5 mm
  • Full Material
    Polyamide 6
Fibre Clip 4.7 mm 1.6 mm 3.0 mm Natural Nylon 6/6

10315897

Price Range
£ 0.265 - £ 0.2593

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Overall Width
    23.9 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
  • Number of Slots
    4
Fibre Clip 9.5 mm 12.7 mm 2.0 mm Natural Nylon 6/6

10315989

Price Range
£ 0.4266 - £ 0.4181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
  • Package Quantity
    1000
Fibre Clip 37.0 mm 6.0 mm 6 Black Nylon 6/6

10111819

Price Range
£ 0.2352 - £ 0.231

Stock Levels
564 In stock
Attributes
  • Colour
    Black
  • Overall Height
    6.0 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
  • Full Material
    Nylon 6/6
Fibre Clip 20.6 mm (L) Natural

10315972

Price Range
£ 0.2551 - £ 0.2452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Length
    20.6 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    1000
Fibre Clip 35.4 mm (L) 6 Natural

10316122

Price Range
£ 2.197 - £ 2.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    9.0 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip 89.0 mm 27.5 mm Black Nylon 6

10312384

Price Range
£ 5.5421 - £ 5.5421

Stock Levels
629 In stock
Attributes
  • Colour
    Black
  • Overall Length
    89.0 mm
  • Overall Width
    27.5 mm
  • Full Material
    Nylon 6/6
  • Package Quantity
    100
Fibre Clip 22.0 mm 9.5 mm 3.0 mm Natural Nylon 6/6

10315996

Price Range
£ 0.3033 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Overall Height
    5.9 mm
  • Overall Length
    22.0 mm
  • Overall Width
    9.5 mm
Fibre Clip 37.0 mm (L) 6 Black

10111802

Price Range
£ 0.2352 - £ 0.231

Stock Levels
2162 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.0 mm
  • Overall Width
    26.0 mm
Fibre Clip 32.0 mm (L) 12, 4 Natural

10316092

Price Range
£ 4.2806 - £ 4.2806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 32.0 mm (L) 12, 4 Natural

10412473

Price Range
£ 2.764 - £ 2.2395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw;Adhesive
  • Overall Height
    12.2 mm
  • Overall Length
    32.0 mm
  • Overall Width
    32.0 mm
Fibre Clip 72.66 mm 4.8 mm 26.5 mm Black Nylon 6

10312322

Price Range
£ 2.7356 - £ 2.7356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Overall Height
    4.8 mm
  • Overall Length
    72.66 mm
  • Overall Width
    26.5 mm
  • Full Material
    Nylon 6/6