Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
£ 20.0984 - £ 44.1405 Request the lead time here
4.5 mm
67.0 mm
Screw
£ 52.5083 - £ 115.3134 Request the lead time here
5.5 mm
100.0 mm
£ 20.0984 - £ 44.1405 Request the lead time here
4.5 mm
67.0 mm
Screw
£ 21.1187 - £ 46.3932 Request the lead time here
4.5 mm
67.0 mm
Screw
£ 5.5874 - £ 8.6915 43 In stock
80.0 mm
£ 20.6236 - £ 52.4242 Request the lead time here
4.5 mm
67.0 mm
£ 27.8383 - £ 63.0136 72 In stock
4.5 mm
67.0 mm
£ 30.2054 - £ 64.1298 Request the lead time here
1.5 mm
180.0 mm
6
Through Hole
Open
£ 11.1693 - £ 27.9127 42 In stock
3.3 mm
30.0 mm
£ 21.389 - £ 45.4197 Request the lead time here
2.0 mm
50.0 mm
£ 27.3422 - £ 58.0437 Request the lead time here
1.5 mm
180.0 mm
0
Screw On, Welded
Closed
10281345 £ 20.1841 - £ 42.8152 Request the lead time here
0.8 mm
75.0 mm
10207956 £ 46.6192 - £ 118.138 Request the lead time here
5.5 mm
100.0 mm
£ 17.817 - £ 44.6334 Request the lead time here
4.5 mm
67.0 mm
£ 15.3791 - £ 32.6628 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Closed
£ 14.4436 - £ 30.6696 Request the lead time here
1.0 mm
60.0 mm
10281376 £ 21.389 - £ 45.4197 Request the lead time here
2.0 mm
50.0 mm
£ 27.3422 - £ 58.0437 Request the lead time here
1.5 mm
180.0 mm
6
Screw On, Welded
Open
£ 30.2054 - £ 64.1298 22 In stock
1.5 mm
120.0 mm
4
Through Hole
Closed
10299739 £ 67.1861 - £ 152.1256 Request the lead time here
5.5 mm
100.0 mm
  • of 3
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352908

Price Range
£ 44.1405 - £ 20.0984

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 270 ° 100.0 mm 82.5 mm Aluminium

10352885

Price Range
£ 115.3134 - £ 52.5083

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    82.5 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352892

Price Range
£ 44.1405 - £ 20.0984

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352946

Price Range
£ 46.3932 - £ 21.1187

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Stand Off Hinge 80.0 mm 110.0 mm

20126049

Price Range
£ 8.6915 - £ 5.5874

Stock Levels
43 In stock
Attributes
  • Commodity Code
    8302100090
  • Overall Length
    80.0 mm
  • Overall Width
    110.0 mm
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207932

Price Range
£ 52.4242 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

10299715

Price Range
£ 63.0136 - £ 27.8383

Stock Levels
72 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge Open 40.0 mm 180.0 mm Stainless Steel

10299807

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 30.0 mm 35.0 mm Aluminium

10207871

Price Range
£ 27.9127 - £ 11.1693

Stock Levels
42 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Black
Spring Hinge 50.0 mm 50.0 mm 304 Stainless Steel

10281383

Price Range
£ 45.4197 - £ 21.389

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinge Closed 40.0 mm 180.0 mm Stainless Steel

10299838

Price Range
£ 58.0437 - £ 27.3422

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge 20.0 mm 75.0 mm 304 Stainless Steel

10281345

Price Range
£ 42.8152 - £ 20.1841

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    0.8 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.0 mm
Spring Hinges 180 ° 100.0 mm 83.0 mm Aluminium

10207956

Price Range
£ 118.138 - £ 46.6192

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207901

Price Range
£ 44.6334 - £ 17.817

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299791

Price Range
£ 32.6628 - £ 15.3791

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

10281321

Price Range
£ 30.6696 - £ 14.4436

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge 50.0 mm 50.0 mm 304 Stainless Steel

10281376

Price Range
£ 45.4197 - £ 21.389

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinge Open 40.0 mm 180.0 mm Stainless Steel

10299821

Price Range
£ 58.0437 - £ 27.3422

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299777

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
22 In stock
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 150 ° 100.0 mm 83.0 mm Aluminium

10299739

Price Range
£ 152.1256 - £ 67.1861

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear