Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
£ 20.6236 - £ 52.6464 Request the lead time here
4.5 mm
67.0 mm
10281345 £ 20.1841 - £ 42.8152 Request the lead time here
0.8 mm
75.0 mm
£ 15.3791 - £ 32.6628 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Closed
£ 27.3422 - £ 58.0437 Request the lead time here
1.5 mm
180.0 mm
6
Screw On, Welded
Open
£ 20.6236 - £ 52.4242 Request the lead time here
4.5 mm
67.0 mm
£ 30.2054 - £ 64.1298 Request the lead time here
1.5 mm
120.0 mm
4
Through Hole
Open
£ 52.3315 - £ 111.1176 50 In stock
1.5 mm
240.0 mm
8
Through Hole
Open
£ 15.2231 - £ 32.3173 Request the lead time here
1.0 mm
60.0 mm
10299739 £ 67.1861 - £ 152.1256 Request the lead time here
5.5 mm
100.0 mm
£ 19.603 - £ 49.8326 Request the lead time here
4.5 mm
67.0 mm
10281338 £ 10.6732 - £ 22.6168 Request the lead time here
0.8 mm
75.0 mm
10207949 £ 43.0189 - £ 107.4951 Request the lead time here
5.5 mm
100.0 mm
£ 11.1693 - £ 27.9127 81 In stock
3.3 mm
30.0 mm
£ 30.2054 - £ 64.1298 22 In stock
1.5 mm
120.0 mm
4
Through Hole
Closed
£ 11.1693 - £ 27.9127 42 In stock
3.3 mm
30.0 mm
10207956 £ 46.6192 - £ 118.138 Request the lead time here
5.5 mm
100.0 mm
10281376 £ 21.389 - £ 45.4197 Request the lead time here
2.0 mm
50.0 mm
£ 27.8383 - £ 63.0136 72 In stock
4.5 mm
67.0 mm
£ 30.2054 - £ 64.1298 Request the lead time here
1.5 mm
180.0 mm
6
Through Hole
Open
£ 17.817 - £ 44.5667 Request the lead time here
4.5 mm
67.0 mm
  • of 3
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207925

Price Range
£ 52.6464 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge 20.0 mm 75.0 mm 304 Stainless Steel

10281345

Price Range
£ 42.8152 - £ 20.1841

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    0.8 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.0 mm
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299791

Price Range
£ 32.6628 - £ 15.3791

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Open 40.0 mm 180.0 mm Stainless Steel

10299821

Price Range
£ 58.0437 - £ 27.3422

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207932

Price Range
£ 52.4242 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge Open 40.0 mm 120.0 mm Stainless Steel

10299760

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Open 40.0 mm 240.0 mm Stainless Steel

10299845

Price Range
£ 111.1176 - £ 52.3315

Stock Levels
50 In stock
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

10281314

Price Range
£ 32.3173 - £ 15.2231

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinges 150 ° 100.0 mm 83.0 mm Aluminium

10299739

Price Range
£ 152.1256 - £ 67.1861

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207918

Price Range
£ 49.8326 - £ 19.603

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge 20.0 mm 75.0 mm Galvanised Steel

10281338

Price Range
£ 22.6168 - £ 10.6732

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    0.8 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.0 mm
Spring Hinges 180 ° 100.0 mm 83.0 mm Aluminium

10207949

Price Range
£ 107.4951 - £ 43.0189

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Black
Spring Hinges 180 ° 30.0 mm 35.0 mm Aluminium

10207864

Price Range
£ 27.9127 - £ 11.1693

Stock Levels
81 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Clear
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299777

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
22 In stock
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 30.0 mm 35.0 mm Aluminium

10207871

Price Range
£ 27.9127 - £ 11.1693

Stock Levels
42 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Black
Spring Hinges 180 ° 100.0 mm 83.0 mm Aluminium

10207956

Price Range
£ 118.138 - £ 46.6192

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear
Spring Hinge 50.0 mm 50.0 mm 304 Stainless Steel

10281376

Price Range
£ 45.4197 - £ 21.389

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

10299715

Price Range
£ 63.0136 - £ 27.8383

Stock Levels
72 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge Open 40.0 mm 180.0 mm Stainless Steel

10299807

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207895

Price Range
£ 44.5667 - £ 17.817

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black