Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
£ 20.6236 - £ 52.4242 Request the lead time here
4.5 mm
67.0 mm
£ 20.0984 - £ 44.1405 Request the lead time here
4.5 mm
67.0 mm
Screw
£ 20.0984 - £ 44.1405 Request the lead time here
4.5 mm
67.0 mm
Screw
£ 12.6202 - £ 27.702 Request the lead time here
3.3 mm
30.0 mm
Screw
£ 21.065 - £ 46.2714 Request the lead time here
4.5 mm
67.0 mm
Screw
£ 14.6609 - £ 32.2074 Request the lead time here
1.0 mm
60.0 mm
Screw
£ 52.5083 - £ 115.3134 Request the lead time here
5.5 mm
100.0 mm
£ 12.6202 - £ 27.702 48 In stock
3.3 mm
30.0 mm
Screw
£ 5.5874 - £ 8.6915 43 In stock
80.0 mm
£ 21.1187 - £ 46.3932 Request the lead time here
4.5 mm
67.0 mm
Screw
10299784 £ 15.3791 - £ 32.6628 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Open
£ 17.817 - £ 45.1928 Request the lead time here
4.5 mm
67.0 mm
£ 10.1304 - £ 21.4698 Request the lead time here
1.0 mm
60.0 mm
Request the lead time here
1.5 mm
240.0 mm
0
Screw On, Welded
Open
£ 21.389 - £ 45.4197 Request the lead time here
2.0 mm
50.0 mm
10281345 £ 20.1841 - £ 42.8152 Request the lead time here
0.8 mm
75.0 mm
£ 15.3791 - £ 32.6628 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Closed
£ 20.6236 - £ 52.6464 Request the lead time here
4.5 mm
67.0 mm
£ 11.1693 - £ 27.9127 42 In stock
3.3 mm
30.0 mm
10207956 £ 46.6192 - £ 118.138 Request the lead time here
5.5 mm
100.0 mm
  • of 3
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207932

Price Range
£ 52.4242 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352892

Price Range
£ 44.1405 - £ 20.0984

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352908

Price Range
£ 44.1405 - £ 20.0984

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 270 ° 30.0 mm 35.0 mm Aluminium

10352915

Price Range
£ 27.702 - £ 12.6202

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352939

Price Range
£ 46.2714 - £ 21.065

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinges 270 ° 60.0 mm 35.0 mm Stainless Steel

10352861

Price Range
£ 32.2074 - £ 14.6609

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Spring Hinges 270 ° 100.0 mm 82.5 mm Aluminium

10352885

Price Range
£ 115.3134 - £ 52.5083

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    82.5 mm
  • Finish
    Anodised
Spring Hinges 270 ° 30.0 mm 35.0 mm Aluminium

10352922

Price Range
£ 27.702 - £ 12.6202

Stock Levels
48 In stock
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Stand Off Hinge 80.0 mm 110.0 mm

20126049

Price Range
£ 8.6915 - £ 5.5874

Stock Levels
43 In stock
Attributes
  • Commodity Code
    8302100090
  • Overall Length
    80.0 mm
  • Overall Width
    110.0 mm
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10352946

Price Range
£ 46.3932 - £ 21.1187

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinge Open 40.0 mm 120.0 mm Stainless Steel

10299784

Price Range
£ 32.6628 - £ 15.3791

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207888

Price Range
£ 45.1928 - £ 17.817

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

10281307

Price Range
£ 21.4698 - £ 10.1304

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Fixed Position Hinge 180 ° 240.0 mm 40.0 mm Stainless Steel

10630365


Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge 50.0 mm 50.0 mm 304 Stainless Steel

10281383

Price Range
£ 45.4197 - £ 21.389

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinge 20.0 mm 75.0 mm 304 Stainless Steel

10281345

Price Range
£ 42.8152 - £ 20.1841

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    0.8 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.0 mm
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299791

Price Range
£ 32.6628 - £ 15.3791

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207925

Price Range
£ 52.6464 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 30.0 mm 35.0 mm Aluminium

10207871

Price Range
£ 27.9127 - £ 11.1693

Stock Levels
42 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Black
Spring Hinges 180 ° 100.0 mm 83.0 mm Aluminium

10207956

Price Range
£ 118.138 - £ 46.6192

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Clear