Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
£ 52.3315 - £ 111.1176 49 In stock
1.5 mm
240.0 mm
8
Through Hole
Closed
£ 30.2054 - £ 64.1298 Request the lead time here
1.5 mm
120.0 mm
4
Through Hole
Open
£ 17.817 - £ 44.5667 Request the lead time here
4.5 mm
67.0 mm
£ 31.8354 - £ 72.0497 Request the lead time here
4.5 mm
67.0 mm
£ 17.817 - £ 44.6334 Request the lead time here
4.5 mm
67.0 mm
£ 15.2231 - £ 32.3173 Request the lead time here
1.0 mm
60.0 mm
£ 52.3315 - £ 111.1176 50 In stock
1.5 mm
240.0 mm
8
Through Hole
Open
£ 14.4436 - £ 30.6696 Request the lead time here
1.0 mm
60.0 mm
£ 30.2054 - £ 64.1298 22 In stock
1.5 mm
120.0 mm
4
Through Hole
Closed
£ 27.3422 - £ 58.0437 Request the lead time here
1.5 mm
180.0 mm
6
Screw On, Welded
Open
£ 17.817 - £ 45.1928 Request the lead time here
4.5 mm
67.0 mm
£ 30.2054 - £ 64.1298 94 In stock
1.5 mm
180.0 mm
6
Through Hole
Closed
£ 27.3422 - £ 58.0437 Request the lead time here
1.5 mm
180.0 mm
0
Screw On, Welded
Closed
£ 27.8383 - £ 63.0136 72 In stock
4.5 mm
67.0 mm
£ 10.1304 - £ 21.4698 Request the lead time here
1.0 mm
60.0 mm
£ 21.389 - £ 45.4197 Request the lead time here
2.0 mm
50.0 mm
£ 11.1693 - £ 27.9127 81 In stock
3.3 mm
30.0 mm
10207949 £ 43.0189 - £ 107.4951 Request the lead time here
5.5 mm
100.0 mm
£ 13.9616 - £ 29.5799 Request the lead time here
2.0 mm
50.0 mm
£ 20.6236 - £ 52.4242 Request the lead time here
4.5 mm
67.0 mm
  • of 3
Spring Hinge Closed 40.0 mm 240.0 mm Stainless Steel

10299852

Price Range
£ 111.1176 - £ 52.3315

Stock Levels
49 In stock
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Open 40.0 mm 120.0 mm Stainless Steel

10299760

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207895

Price Range
£ 44.5667 - £ 17.817

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

10299722

Price Range
£ 72.0497 - £ 31.8354

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207901

Price Range
£ 44.6334 - £ 17.817

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

10281314

Price Range
£ 32.3173 - £ 15.2231

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge Open 40.0 mm 240.0 mm Stainless Steel

10299845

Price Range
£ 111.1176 - £ 52.3315

Stock Levels
50 In stock
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    240.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

10281321

Price Range
£ 30.6696 - £ 14.4436

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

10299777

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
22 In stock
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Open 40.0 mm 180.0 mm Stainless Steel

10299821

Price Range
£ 58.0437 - £ 27.3422

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207888

Price Range
£ 45.1928 - £ 17.817

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge Closed 40.0 mm 180.0 mm Stainless Steel

10299814

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
94 In stock
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinge Closed 40.0 mm 180.0 mm Stainless Steel

10299838

Price Range
£ 58.0437 - £ 27.3422

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    180.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

10299715

Price Range
£ 63.0136 - £ 27.8383

Stock Levels
72 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

10281307

Price Range
£ 21.4698 - £ 10.1304

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge 50.0 mm 50.0 mm 304 Stainless Steel

10281383

Price Range
£ 45.4197 - £ 21.389

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinges 180 ° 30.0 mm 35.0 mm Aluminium

10207864

Price Range
£ 27.9127 - £ 11.1693

Stock Levels
81 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 100.0 mm 83.0 mm Aluminium

10207949

Price Range
£ 107.4951 - £ 43.0189

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    83.0 mm
  • Finish
    Black
Spring Hinge 50.0 mm 50.0 mm Galvanised Steel

10281369

Price Range
£ 29.5799 - £ 13.9616

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

10207932

Price Range
£ 52.4242 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black