Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring plungers, with a ball and hexagonal socket, are used to locate, apply pressure and lift off. They consist of three components: threaded body, stainless steel ball and spring mechanism. The spring provides quick locating and indexing.
The hexagonal socket design allows for easy installation and adjustment, using standard hexagonal wrenches, ensuring a secure fit and efficient handling tailored to individual needs. The stainless ball is selected for its outstanding corrosion resistance, ensuring the plungers longevity and reliability, even in tough settings. The smooth surface of the stainless steel ball allows for low-friction contact that reduces wear and enhances the lifespan of both the plunger and its mating components.
The threaded body simplifies integration into existing systems or structures. Options for 'normal' spring force and 'increased' can be tailored to the application.
Material: Blackened steel, 303 Stainless Steel Series Code: SR31500
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Spring load F1 ≈ N | Spring load F2 ≈ N | Material | Stroke s1 | d1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.18 - £ 3.35 | Request the lead time here |
8.0
|
5.0
|
9.0
|
Blackened steel
|
0.4
|
M3
|
1.5
|
||
| £ 5.04 - £ 7.76 | Request the lead time here |
12.0
|
12.0
|
18.0
|
303 Stainless Steel
|
0.8
|
M4
|
2.5
|
||
| £ 1.93 - £ 2.97 | Request the lead time here |
12.0
|
12.0
|
18.0
|
Blackened steel
|
0.8
|
M4
|
2.5
|
||
| £ 5.49 - £ 8.44 | Request the lead time here |
8.0
|
5.0
|
9.0
|
303 Stainless Steel
|
0.4
|
M3
|
1.5