Menu Search

Spring Plungers - Ball - Slotted

In production

These Spring Plunger with a ball and slotted are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a stainless ball, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs. While the stainless ball is selected for its outstanding corrosion resistance, it ensures the plunger's longevity and reliability even in tough settings. Additionally, the stainless steel ball enables smooth functioning, eliminating friction and wear.

It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. It can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • Slotted design allows for simple adjustment and exact positioning, allowing one to fine-tune the plunger's extension or retraction to fit individual needs.
  • The stainless steel ball enables smooth functioning, eliminating friction and wear.
  • It can withstand temperatures up to 250C.
Material: 303 Stainless Steel, Blackened steel Series Code: SR32100

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
44 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Material Stroke s1 Spring load d1 d2 View
£ 3.6516 - £ 5.6224 Request the lead time here
9.0
8.5
303 Stainless Steel
0.8
Normal
M4
2.5
£ 4.1922 - £ 6.4533 Request the lead time here
14.0
19.0
303 Stainless Steel
1.0
Increased
M6
3.5
£ 3.07 - £ 4.72 Request the lead time here
9.0
12.0
303 Stainless Steel
0.8
Increased
M4
2.5
£ 1.07 - £ 1.64 Request the lead time here
9.0
12.0
Blackened steel
0.8
Increased
M4
2.5
  • of 3
Spring Plunger M4 2.5 9.0 303 Stainless Steel

20253387

Price Range
£ 5.6224 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M6 3.5 14.0 303 Stainless Steel

20253486

Price Range
£ 6.4533 - £ 4.1922

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M6
  • d2
    3.5
  • l1
    14.0
  • Stroke s1
    1.0
Spring Plunger M4 2.5 9.0 303 Stainless Steel

20760908

Price Range
£ 4.72 - £ 3.07

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8
Spring Plunger M4 2.5 9.0 Blackened steel

20760878

Price Range
£ 1.64 - £ 1.07

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M4
  • d2
    2.5
  • l1
    9.0
  • Stroke s1
    0.8