Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|
| £ 0.035 - £ 0.035 | Request the lead time here |
0.319 in
8.1 mm
|
0.5 in
12.7 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0134 - £ 0.0134 | Request the lead time here |
0.122 in
3.1 mm
|
0.22 in
5.6 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0194 - £ 0.0194 | Request the lead time here |
0.24 in
6.1 mm
|
0.39 in
9.9 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0141 - £ 0.0141 | Request the lead time here |
0.161 in
4.1 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| £ 0.0184 - £ 0.0184 | 1021 In stock |
0.201 in
5.1 mm
|
0.346 in
8.8 mm
|
0.063 in
1.6 mm
|
||
| 10634691 | £ 10.3472 - £ 11.4953 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.106 in
2.7 mm
|
|
| £ 2.9057 - £ 3.2317 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.039 in
1.0 mm
|
||
| £ 1.1391 - £ 1.4457 | Request the lead time here |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
0.039 in
1.0 mm
|
||
| £ 1.1069 - £ 1.4089 | Request the lead time here |
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
0.024 in
0.6 mm
|
||
| £ 1.5024 - £ 1.6725 | Request the lead time here |
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
0.028 in
0.7 mm
|
||
| £ 1.2071 - £ 1.5308 | Request the lead time here |
0.138 in
3.5 mm
|
0.437 in
11.1 mm
|
0.024 in
0.6 mm
|
||
| £ 1.9702 - £ 2.1828 | Request the lead time here |
0.567 in
14.4 mm
|
1.126 in
28.6 mm
|
0.055 in
1.4 mm
|
||
| £ 2.3104 - £ 2.5655 | Request the lead time here |
0.693 in
17.6 mm
|
1.374 in
34.9 mm
|
0.067 in
1.7 mm
|
||
| £ 1.1008 - £ 1.4018 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.024 in
0.6 mm
|
||
| £ 1.6158 - £ 1.8001 | Request the lead time here |
0.504 in
12.8 mm
|
1 in
25.4 mm
|
0.051 in
1.3 mm
|
||
| £ 1.6867 - £ 1.8851 | Request the lead time here |
0.319 in
8.1 mm
|
0.937 in
23.8 mm
|
0.043 in
1.1 mm
|
||
| £ 2.3671 - £ 2.6505 | Request the lead time here |
0.504 in
12.8 mm
|
1.5 in
38.1 mm
|
0.047 in
1.2 mm
|
||
| £ 1.4599 - £ 1.6158 | Request the lead time here |
0.319 in
8.1 mm
|
0.626 in
15.9 mm
|
0.047 in
1.2 mm
|
||
| £ 1.8568 - £ 2.0694 | Request the lead time here |
0.256 in
6.5 mm
|
0.752 in
19.1 mm
|
0.051 in
1.3 mm
|
||
| £ 1.4457 - £ 1.6017 | Request the lead time here |
0.256 in
6.5 mm
|
0.5 in
12.7 mm
|
0.039 in
1.0 mm