Menu Search

Spring Washers

In stock

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Thickness View
£ 4.72 - £ 5.2444 Request the lead time here
25.4 mm
50.8 mm
2.5 mm
10641972 £ 5.4429 - £ 6.0382 Request the lead time here
19.2 mm
38.1 mm
1.8 mm
£ 30.744 - £ 30.744 Request the lead time here
31.8 mm
63.5 mm
3.1 mm
£ 2.2962 - £ 2.5513 Request the lead time here
11.2 mm
22.2 mm
1.1 mm
£ 3.2884 - £ 3.6569 Request the lead time here
14.4 mm
28.6 mm
1.4 mm
£ 9.7094 - £ 10.7866 Request the lead time here
28.6 mm
57.2 mm
4.0 mm
£ 9.1707 - £ 10.1913 Request the lead time here
19.2 mm
57.2 mm
3.8 mm
£ 3.6428 - £ 4.0396 Request the lead time here
16.0 mm
47.6 mm
2.2 mm
£ 2.2537 - £ 2.5088 Request the lead time here
12.8 mm
32.1 mm
1.5 mm
£ 2.5797 - £ 2.8632 Request the lead time here
12.8 mm
38.1 mm
1.8 mm
£ 1.1291 - £ 1.4316 Request the lead time here
5.6 mm
11.1 mm
0.5 mm
£ 1.4883 - £ 1.6584 Request the lead time here
4.8 mm
14.3 mm
0.5 mm
£ 5.6413 - £ 6.2508 Request the lead time here
16.0 mm
47.6 mm
3.2 mm
£ 6.2083 - £ 6.9028 Request the lead time here
19.2 mm
57.2 mm
2.6 mm
£ 1.8001 - £ 1.9985 Request the lead time here
14.4 mm
28.6 mm
1.0 mm
£ 1.5024 - £ 1.6725 Request the lead time here
5.6 mm
17.5 mm
0.9 mm
£ 6.917 - £ 7.6824 Request the lead time here
28.6 mm
57.2 mm
2.8 mm
£ 3.8695 - £ 4.3089 Request the lead time here
12.8 mm
38.1 mm
2.6 mm
£ 9.3408 - £ 10.3755 Request the lead time here
25.4 mm
76.2 mm
2.3 mm
£ 3.9829 - £ 4.4365 Request the lead time here
25.4 mm
50.8 mm
2.1 mm
  • of 7
Belleville Washer 25.4 mm 50.8 mm 9519.0 N Carbon Steel

10642863

Price Range
£ 5.2444 - £ 4.72

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    2.5 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    9519.0 N
Belleville Washer 19.2 mm 38.1 mm 5249.0 N Stainless Steel

10641972

Price Range
£ 6.0382 - £ 5.4429

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.8 mm
  • Loaded Height
    2.3 mm
  • Load at Flat Position
    5249.0 N
Belleville Washer 31.8 mm 63.5 mm 14234.0 N Stainless Steel

10641057

Price Range
£ 30.744 - £ 30.744

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    63.5 mm
  • Inside Diameter
    31.8 mm
  • Thickness
    3.1 mm
  • Loaded Height
    3.8 mm
  • Load at Flat Position
    14234.0 N
Belleville Washer AMS 5906 11.2 mm 22.2 mm Stainless Steel

10444368

Price Range
£ 2.5513 - £ 2.2962

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1018.0 N
Belleville Washer AMS 5906 14.4 mm 28.6 mm Stainless Steel

10444436

Price Range
£ 3.6569 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    14.4 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1530.0 N
Belleville Washer 28.6 mm 57.2 mm 26569.0 N Carbon Steel

10642832

Price Range
£ 10.7866 - £ 9.7094

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    28.6 mm
  • Thickness
    4.0 mm
  • Loaded Height
    4.6 mm
  • Load at Flat Position
    26569.0 N
Belleville Washer 19.2 mm 57.2 mm 19105.0 N Carbon Steel

10639184

Price Range
£ 10.1913 - £ 9.1707

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    3.8 mm
  • Loaded Height
    4.3 mm
  • Load at Flat Position
    19105.0 N
Belleville Washer 16.0 mm 47.6 mm 5867.0 N Carbon Steel

10639160

Price Range
£ 4.0396 - £ 3.6428

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    47.6 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    2.2 mm
  • Loaded Height
    2.7 mm
  • Load at Flat Position
    5867.0 N
Belleville Washer ASTM A684 12.8 mm 32.1 mm Carbon Steel

10444153

Price Range
£ 2.5088 - £ 2.2537

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    32.1 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.5 mm
  • Loaded Height
    1.9 mm
  • Load at Minimum Deflection
    1548.0 N
Belleville Washer ASTM A684 12.8 mm 38.1 mm Carbon Steel

10444214

Price Range
£ 2.8632 - £ 2.5797

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.8 mm
  • Loaded Height
    2.2 mm
  • Load at Minimum Deflection
    1868.0 N
Belleville Washer ASTM A684 5.6 mm 11.1 mm Carbon Steel

10443811

Price Range
£ 1.4316 - £ 1.1291

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.1 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    213.0 N
Belleville Washer ASTM A684 4.8 mm 14.3 mm Carbon Steel

10443866

Price Range
£ 1.6584 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.3 mm
  • Inside Diameter
    4.8 mm
  • Thickness
    0.5 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    170.40 N
Belleville Washer 16.0 mm 47.6 mm 13812.0 N Carbon Steel

10628881

Price Range
£ 6.2508 - £ 5.6413

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    47.6 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    3.2 mm
  • Loaded Height
    3.6 mm
  • Load at Flat Position
    13812.0 N
Belleville Washer 19.2 mm 57.2 mm 8105.0 N Carbon Steel

10639177

Price Range
£ 6.9028 - £ 6.2083

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    2.6 mm
  • Loaded Height
    3.2 mm
  • Load at Flat Position
    8105.0 N
Belleville Washer ASTM A684 14.4 mm 28.6 mm Carbon Steel

10419397

Price Range
£ 1.9985 - £ 1.8001

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    14.4 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    733.0 N
Belleville Washer ASTM A684 5.6 mm 17.5 mm Carbon Steel

10443927

Price Range
£ 1.6725 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    17.5 mm
  • Inside Diameter
    5.6 mm
  • Thickness
    0.9 mm
  • Loaded Height
    1.1 mm
  • Load at Minimum Deflection
    471.0 N
Belleville Washer 28.6 mm 57.2 mm 12366.0 N Carbon Steel

10642825

Price Range
£ 7.6824 - £ 6.917

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    28.6 mm
  • Thickness
    2.8 mm
  • Loaded Height
    3.5 mm
  • Load at Flat Position
    12366.0 N
Belleville Washer 12.8 mm 38.1 mm 9163.0 N Carbon Steel

10639214

Price Range
£ 4.3089 - £ 3.8695

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    2.6 mm
  • Loaded Height
    2.9 mm
  • Load at Flat Position
    9163.0 N
Belleville Washer 25.4 mm 76.2 mm 5534.0 N Carbon Steel

10642511

Price Range
£ 10.3755 - £ 9.3408

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    76.2 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    2.3 mm
  • Loaded Height
    3.4 mm
  • Load at Flat Position
    5534.0 N
Belleville Washer 25.4 mm 50.8 mm 6619.0 N Carbon Steel

10642856

Price Range
£ 4.4365 - £ 3.9829

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    2.1 mm
  • Loaded Height
    2.8 mm
  • Load at Flat Position
    6619.0 N