Menu Search

Square End Caps

In stock

Square End Caps protect tubular items, while providing an appealing and shiny finish. The flexible material allows it to fit snugly and smoothly, resulting in a tight and secure fit.

  • Ideal finishing product for tubular products.
  • Flexible material, that allows the part to be fitted with ease.
  • It protects tubes from dirt, dust, and other debris.
Material: PVC Colour: Black Series Code: SR1523

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Essentra Part Number Price range Availability h AxA View
Request the lead time here
25.0 mm
40.0 mm
Request the lead time here
15.0 mm
25.0 mm
Request the lead time here
40.0 mm
50.0 mm
Request the lead time here
25.0 mm
19.0 mm
Request the lead time here
25.0 mm
25.0 mm
Request the lead time here
25.0 mm
50.0 mm
Request the lead time here
25.0 mm
16.0 mm
Request the lead time here
40.0 mm
40.0 mm
Request the lead time here
25.0 mm
30.0 mm
Request the lead time here
15.0 mm
20.0 mm
Request the lead time here
25.0 mm
20.0 mm
  • of 2
Square End Cap 40.0 mm PVC Black

10374153


Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374085


Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 50.0 mm PVC Black

10374191


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 19.0 mm PVC Black

10374115


Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 25.0 mm PVC Black

10374139


Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 50.0 mm PVC Black

10374160


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 16.0 mm PVC Black

10374108


Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 40.0 mm PVC Black

10374184


Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    40.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 30.0 mm PVC Black

10374146


Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 20.0 mm PVC Black

10374078


Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    15.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
Square End Cap 20.0 mm PVC Black

10374122


Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    25.0 mm
  • Maximum Temperature
    220 °C
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride