Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
£ 3.9372 - £ 6.5688 Request the lead time here
TR10 x 2
10.0
Steel
17.0
Left Hand
2.0
£ 4.9062 - £ 8.1702 Request the lead time here
TR16 x 4
16.0
Steel
28.0
Left Hand
4.0
£ 8.0784 - £ 13.464 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Right Hand
5.0
£ 12.648 - £ 21.0834 Request the lead time here
TR30 x 6
30.0
Steel
45.0
Right Hand
6.0
£ 4.4268 - £ 7.3746 Request the lead time here
TR14 x 3
14.0
Steel
25.0
Right Hand
3.0
£ 7.0788 - £ 11.8014 Request the lead time here
TR20 x 4
20.0
Steel
35.0
Left Hand
4.0
£ 21.2568 - £ 35.4246 Request the lead time here
TR32 x 6
32.0
Steel
55.0
Left Hand
6.0
£ 7.8132 - £ 13.0152 Request the lead time here
TR26 x 5
26.0
Steel
40.0
Right Hand
5.0
£ 91.6368 - £ 152.7246 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Right Hand
6.0
£ 16.83 - £ 28.05 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Right Hand
4.0
£ 24.6636 - £ 41.106 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Left Hand
4.0
£ 56.559 - £ 94.2582 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Right Hand
4.0
£ 97.7058 - £ 162.843 Request the lead time here
TR30 x 6
30.0
Bronze
50.0
Left Hand
6.0
£ 49.1232 - £ 81.8652 Request the lead time here
TR30 x 6
30.0
Brass
50.0
Right Hand
6.0
£ 25.9386 - £ 43.2276 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Left Hand
6.0
£ 31.5894 - £ 52.6422 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Right Hand
6.0
£ 40.0044 - £ 66.6672 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
£ 103.2342 - £ 172.0536 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Left Hand
9.0
£ 128.0712 - £ 213.4554 Request the lead time here
TR40 x 7
40.0
Bronze
60.0
Right Hand
7.0
£ 70.788 - £ 117.9732 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Right Hand
7.0
  • of 4
Square Nut TR10 x 2 17.0 Steel

20148652

Price Range
£ 6.5688 - £ 3.9372

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
  • Contact Surface
    150.0
Square Nut TR16 x 4 28.0 Steel

20148737

Price Range
£ 8.1702 - £ 4.9062

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut TR22 x 5 35.0 Steel

20148812

Price Range
£ 13.464 - £ 8.0784

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    700.0
Square Nut TR30 x 6 45.0 Steel

20148911

Price Range
£ 21.0834 - £ 12.648

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR14 x 3 25.0 Steel

20148690

Price Range
£ 7.3746 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
  • Contact Surface
    285.0
Square Nut TR20 x 4 35.0 Steel

20148799

Price Range
£ 11.8014 - £ 7.0788

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut TR32 x 6 55.0 Steel

20148942

Price Range
£ 35.4246 - £ 21.2568

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1430.0
Square Nut TR26 x 5 40.0 Steel

20148867

Price Range
£ 13.0152 - £ 7.8132

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1005.0
Square Nut TR30 x 6 50.0 Bronze

20149109

Price Range
£ 152.7246 - £ 91.6368

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR16 x 4 35.0 Steel

20149352

Price Range
£ 28.05 - £ 16.83

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut TR20 x 4 40.0 Steel

20149291

Price Range
£ 41.106 - £ 24.6636

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut TR20 x 4 40.0 Bronze

20149093

Price Range
£ 94.2582 - £ 56.559

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR30 x 6 50.0 Bronze

20149062

Price Range
£ 162.843 - £ 97.7058

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0
Square Nut TR30 x 6 50.0 Brass

20149239

Price Range
£ 81.8652 - £ 49.1232

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR36 x 6 60.0 Steel

20148973

Price Range
£ 43.2276 - £ 25.9386

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1950.0
Square Nut TR30 x 6 50.0 Steel

20149383

Price Range
£ 52.6422 - £ 31.5894

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
  • Contact Surface
    2544.0
Square Nut TR40 x 7 60.0 Steel

20149390

Price Range
£ 66.6672 - £ 40.0044

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut TR60 x 9 80.0 Steel

20149338

Price Range
£ 172.0536 - £ 103.2342

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
  • Contact Surface
    8718.0
Square Nut TR40 x 7 60.0 Bronze

20149116

Price Range
£ 213.4554 - £ 128.0712

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut TR40 x 7 60.0 Brass

20149253

Price Range
£ 117.9732 - £ 70.788

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0