Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Colour | Material | AxA | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.9832 - £ 1.0689 | Request the lead time here |
2.0 mm
|
M8
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.7654 - £ 1.7195 | Request the lead time here |
1.5 mm
|
M10
|
Natural
|
Steel
|
|
||
| £ 0.6729 - £ 1.4243 | Request the lead time here |
|
M10
|
Grey
|
HDPE
|
|
||
| £ 0.5889 - £ 1.2462 | 11500 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| £ 0.2064 - £ 0.4386 | 3600 In stock |
|
M6
|
Black
|
HDPE
|
|
||
| £ 0.4691 - £ 0.986 | 7825 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| £ 0.2934 - £ 0.6165 | 800 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| 10286647 | £ 0.3217 - £ 0.675 | 5800 In stock |
|
M8
|
Black
|
HDPE
|
|
|
| £ 0.377 - £ 0.7998 | 2950 In stock |
|
M8
|
Black
|
HDPE
|
|
||
| £ 1.0334 - £ 2.1906 | 1850 In stock |
|
M10
|
Black
|
HDPE With Metal Insert
|
|
||
| £ 0.5119 - £ 1.0837 | 1200 In stock |
|
M10
|
Grey
|
HDPE
|
|
||
| 10303986 | £ 0.4816 - £ 1.0192 | 3200 In stock |
|
M12
|
Grey
|
HDPE
|
|
|
| £ 0.9679 - £ 1.0523 | Request the lead time here |
1.3 mm
|
M10
|
Black
|
Nylon
|
1.181 in
30.0 mm
|
||
| £ 0.802 - £ 0.8725 | Request the lead time here |
1.5 mm
|
M10
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 0.6112 - £ 0.6637 | Request the lead time here |
1.5 mm
|
M10
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 0.7177 - £ 0.7799 | Request the lead time here |
1.5 mm
|
M8
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 0.7356 - £ 1.7966 | 1640 In stock |
1.5 mm
|
M8
|
Black
|
Nylon
|
0.984 in
25.0 mm
|
||
| £ 0.8339 - £ 1.7675 | 600 In stock |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
| £ 1.715 - £ 3.9599 | Request the lead time here |
2.0 mm
|
M12
|
Black
|
Nylon
|
1.575 in
40.0 mm
|
||
| £ 0.2628 - £ 0.5573 | 2000 In stock |
|
M8
|
Grey
|
HDPE