Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Colour | Material | AxA | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.8065 - £ 0.8405 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| £ 0.6704 - £ 0.6987 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
||
| £ 1.5449 - £ 1.6017 | Request the lead time here |
|
M10
|
Black
|
PA6
|
|
||
| £ 0.5655 - £ 0.5896 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| £ 0.5882 - £ 0.6123 | Request the lead time here |
|
M8
|
Black
|
PA6
|
|
||
| £ 1.1545 - £ 2.4461 | 240 In stock |
|
M8
|
Black
|
PA
|
|
||
| £ 1.0651 - £ 2.2551 | 1280 In stock |
|
M10
|
Black
|
PA
|
|
||
| £ 1.0651 - £ 2.2551 | 192 In stock |
|
M10
|
Black
|
PA
|
|
||
| 10248188 | £ 0.472 - £ 0.9985 | 5850 In stock |
|
M8
|
Black
|
PA
|
|
|
| £ 0.8915 - £ 2.3653 | Request the lead time here |
|
M8
|
Black
|
HIPS
|
|
||
| £ 0.5371 - £ 1.7089 | Request the lead time here |
|
M8
|
Black
|
HIPS
|
0.752 in
19.1 mm
|
||
| £ 4.5641 - £ 6.9365 | Request the lead time here |
2.5 mm
|
M10
|
Natural
|
Cast Aluminium Alloy
|
|
||
| £ 0.6591 - £ 1.3959 | 1280 In stock |
|
M10
|
Black
|
PA
|
|
||
| £ 0.5022 - £ 1.063 | 2500 In stock |
|
M10
|
Black
|
PA
|
|
||
| £ 11.7505 - £ 24.1051 | 67 In stock |
1.5 mm
|
M16
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
| £ 0.1871 - £ 0.9036 | Request the lead time here |
|
M8
|
Black
|
PA
|
|
||
| £ 0.3275 - £ 0.6941 | 450 In stock |
|
M8
|
Black
|
PA
|
|
||
| £ 13.0545 - £ 26.8425 | 24 In stock |
2.0 mm
|
M20
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| £ 13.0545 - £ 26.8425 | Request the lead time here |
1.5 mm
|
M16
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| £ 0.771 - £ 2.2191 | 150 In stock |
|
M8
|
Black
|
HIPS