Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Gauge Thread Size Colour Material AxA View
£ 0.9832 - £ 1.0689 Request the lead time here
2.0 mm
M8
Black
Nylon
30.0 mm
£ 0.7654 - £ 1.7195 Request the lead time here
1.5 mm
M10
Natural
Steel
£ 0.6729 - £ 1.4243 Request the lead time here
M10
Grey
HDPE
£ 0.5889 - £ 1.2462 11500 In stock
M10
Black
HDPE
£ 0.2064 - £ 0.4386 3600 In stock
M6
Black
HDPE
£ 0.4691 - £ 0.986 7825 In stock
M10
Black
HDPE
£ 0.2934 - £ 0.6165 800 In stock
M8
Black
HDPE
10286647 £ 0.3217 - £ 0.675 5800 In stock
M8
Black
HDPE
£ 0.377 - £ 0.7998 2950 In stock
M8
Black
HDPE
£ 1.0334 - £ 2.1906 1850 In stock
M10
Black
HDPE With Metal Insert
£ 0.5119 - £ 1.0837 1200 In stock
M10
Grey
HDPE
10303986 £ 0.4816 - £ 1.0192 3200 In stock
M12
Grey
HDPE
£ 0.9679 - £ 1.0523 Request the lead time here
1.3 mm
M10
Black
Nylon
30.0 mm
£ 0.802 - £ 0.8725 Request the lead time here
1.5 mm
M10
Black
Nylon
25.0 mm
£ 0.6112 - £ 0.6637 Request the lead time here
1.5 mm
M10
Black
Nylon
25.0 mm
£ 0.7177 - £ 0.7799 Request the lead time here
1.5 mm
M8
Black
Nylon
25.0 mm
£ 0.7356 - £ 1.7966 1640 In stock
1.5 mm
M8
Black
Nylon
25.0 mm
£ 0.8339 - £ 1.7675 600 In stock
M8
Black
HDPE With Metal Insert
£ 1.715 - £ 3.9599 Request the lead time here
2.0 mm
M12
Black
Nylon
40.0 mm
£ 0.2628 - £ 0.5573 2000 In stock
M8
Grey
HDPE
  • of 8
Threaded Insert Square 30.0 mm 2.0 mm PA Black

10435564

Price Range
£ 1.0689 - £ 0.9832

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    41.0 mm
  • Gauge
    2.0 mm
Threaded Insert 1.5 mm Steel

10291863

Price Range
£ 1.7195 - £ 0.7654

Stock Levels
Request the lead time here
Attributes
  • Gauge
    1.5 mm
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
1 Threaded Insert M10 Square 50.0 mm 1.5 mm HDPE Grey

10303900

Price Range
£ 1.4243 - £ 0.6729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert 1.5 mm HDPE Black

10286265

Price Range
£ 1.2462 - £ 0.5889

Stock Levels
11500 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 1.5 mm HDPE Black

10286166

Price Range
£ 0.4386 - £ 0.2064

Stock Levels
3600 In stock
Attributes
  • Thread Size
    M6
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286692

Price Range
£ 0.986 - £ 0.4691

Stock Levels
7825 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286623

Price Range
£ 0.6165 - £ 0.2934

Stock Levels
800 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 2.0 mm HDPE Black

10286647

Price Range
£ 0.675 - £ 0.3217

Stock Levels
5800 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 1.5 mm HDPE Black

10286203

Price Range
£ 0.7998 - £ 0.377

Stock Levels
2950 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 25.0 mm 2.0 mm HDPE Black

10164143

Price Range
£ 2.1906 - £ 1.0334

Stock Levels
1850 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
1 Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Grey

10303733

Price Range
£ 1.0837 - £ 0.5119

Stock Levels
1200 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
1 Threaded Insert M12 Square 40.0 mm 1.5 mm HDPE Grey

10303986

Price Range
£ 1.0192 - £ 0.4816

Stock Levels
3200 In stock
Attributes
  • Thread Size
    M12
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert Square 30.0 mm 1.3 mm PA Black

10435557

Price Range
£ 1.0523 - £ 0.9679

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    33.0 mm
  • C
    43.0 mm
  • Gauge
    1.3 mm
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10435588

Price Range
£ 0.8725 - £ 0.802

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    30.0 mm
  • C
    42.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10435540

Price Range
£ 0.6637 - £ 0.6112

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    30.0 mm
  • C
    42.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10435526

Price Range
£ 0.7799 - £ 0.7177

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 25.0 mm 1.5 mm PA Black

10289952

Price Range
£ 1.7966 - £ 0.7356

Stock Levels
1640 In stock
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Threaded Insert M8 Square 25.0 mm 2.0 mm HDPE Black

10164136

Price Range
£ 1.7675 - £ 0.8339

Stock Levels
600 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert Square 40.0 mm 2.0 mm PA Black

10289945

Price Range
£ 3.9599 - £ 1.715

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • A
    25.0 mm
  • C
    40.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M12
1 Threaded Insert M8 Square 30.0 mm 1.5 mm HDPE Grey

10303771

Price Range
£ 0.5573 - £ 0.2628

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790