Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Colour | Material | AxA | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.7356 - £ 0.8006 | Request the lead time here |
1.5 mm
|
M8
|
Black
|
PA
|
0.984 in
25.0 mm
|
||
| £ 0.7177 - £ 0.7799 | Request the lead time here |
1.5 mm
|
M8
|
Black
|
PA
|
0.984 in
25.0 mm
|
||
| £ 0.9832 - £ 1.0689 | Request the lead time here |
2.0 mm
|
M8
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
| £ 20.0566 - £ 41.194 | Request the lead time here |
2.0 mm
|
M20
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| 493631 | £ 20.0566 - £ 41.194 | 22 In stock |
2.0 mm
|
M16
|
Black
|
PA
|
1.575 in
40.0 mm
|
|
| £ 3.9129 - £ 9.4168 | Request the lead time here |
|
M10
|
Chrome
|
Cast Aluminium Alloy
|
|
||
| £ 2.7356 - £ 5.6874 | Request the lead time here |
|
M10
|
Chrome
|
Cast Aluminium Alloy
|
|
||
| £ 0.8022 - £ 1.9215 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
|
||
| £ 0.4691 - £ 0.986 | 4210 In stock |
|
M10
|
Black
|
HDPE
|
|
||
| £ 0.3345 - £ 0.7175 | Request the lead time here |
|
M8
|
Black
|
HDPE
|
|
||
| £ 5.2019 - £ 9.3816 | Request the lead time here |
|
M10
|
Chrome
|
Cast Aluminium Alloy
|
|
||
| £ 2.2293 - £ 4.7219 | 246 In stock |
|
M10
|
Black
|
HDPE With Metal Insert
|
|
||
| £ 1.7607 - £ 2.3077 | 250 In stock |
2.0 mm
|
M8
|
Black
|
PA
|
1.181 in
30.0 mm
|
||
| £ 1.6442 - £ 3.4815 | Request the lead time here |
2.0 mm
|
M10
|
Black
|
PA
|
1.575 in
40.0 mm
|
||
| £ 1.4312 - £ 3.0447 | 436 In stock |
|
M10
|
Black
|
HDPE With Metal Insert
|
|
||
| £ 0.2064 - £ 0.4386 | 2200 In stock |
|
M6
|
Black
|
HDPE
|
|
||
| 498640 | £ 0.3217 - £ 0.675 | 900 In stock |
|
M8
|
Black
|
HDPE
|
|
|
| £ 0.635 - £ 1.4245 | 160 In stock |
|
M6
|
Natural
|
Steel
|
|
||
| £ 0.7994 - £ 1.7992 | Request the lead time here |
|
M8
|
Natural
|
Steel
|
|
||
| £ 0.7654 - £ 1.7195 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue