Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability Gauge Thread Size Colour Material AxA View
498593 £ 0.472 - £ 1.0011 1000 In stock
M10
Black
HDPE
£ 3.416 - £ 8.3982 Request the lead time here
M10
Chrome
Steel
£ 0.5119 - £ 1.0837 250 In stock
M10
Grey
HDPE
£ 2.2293 - £ 4.7219 246 In stock
M10
Black
HDPE With Metal Insert
£ 0.7356 - £ 0.8006 Request the lead time here
1.5 mm
M8
Black
PA
25.0 mm
£ 0.5783 - £ 1.2996 Request the lead time here
M6
Natural
Steel
£ 1.4312 - £ 3.0447 436 In stock
M10
Black
HDPE With Metal Insert
£ 0.2934 - £ 0.6165 896 In stock
M8
Black
HDPE
PZML300-RM10B £ 1.4312 - £ 3.0189 Request the lead time here
M10
Black
HDPE With Metal Insert
£ 0.7356 - £ 1.7966 750 In stock
1.5 mm
M8
Black
PA
25.0 mm
£ 1.5466 - £ 2.7315 60 In stock
1.5 mm
M8
Black
PA
30.0 mm
£ 1.0334 - £ 2.1906 Request the lead time here
M10
Black
HDPE With Metal Insert
498585 £ 0.2036 - £ 0.4309 Request the lead time here
M8
Black
HDPE
£ 20.255 - £ 41.6192 1 In stock
2.0 mm
M20
Black
PA
50.0 mm
£ 0.7994 - £ 1.7992 Request the lead time here
M8
Natural
Steel
£ 0.2628 - £ 0.5573 500 In stock
M8
Grey
HDPE
£ 0.5889 - £ 1.2462 1250 In stock
M10
Black
HDPE
£ 0.6729 - £ 1.4243 Request the lead time here
M10
Grey
HDPE
£ 0.344 - £ 0.7302 Request the lead time here
M10
Grey
HDPE
498648 £ 1.1211 - £ 2.3547 40 In stock
M10
Black
HDPE
  • of 8
1 Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Black

498593

Price Range
£ 1.0011 - £ 0.472

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 25.4 mm 16 Chrome

PZFS254-16M10

Price Range
£ 8.3982 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    Steel
  • Colour
    Chrome
  • Commodity Code
    7326909890
1 Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Grey

551715

Price Range
£ 1.0837 - £ 0.5119

Stock Levels
250 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert M10 Square 40.0 mm 2.0 mm HDPE With Metal Insert Black

PZMN400-RM10B

Price Range
£ 4.7219 - £ 2.2293

Stock Levels
246 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert Square 25.0 mm 1.5 mm PA Black

499239

Price Range
£ 0.8006 - £ 0.7356

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Threaded Insert M6 Square 19.0 mm 1.0 mm Steel

499465

Price Range
£ 1.2996 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
Threaded Insert M10 Square 25.0 mm 2.0 mm HDPE With Metal Insert Black

PZML250-RM10B

Price Range
£ 3.0447 - £ 1.4312

Stock Levels
436 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 15.0 mm 2.0 mm HDPE Black

498637

Price Range
£ 0.6165 - £ 0.2934

Stock Levels
896 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 30.0 mm 2.0 mm HDPE With Metal Insert Black

PZML300-RM10B

Price Range
£ 3.0189 - £ 1.4312

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert Square 25.0 mm 1.5 mm PA Black

499247

Price Range
£ 1.7966 - £ 0.7356

Stock Levels
750 In stock
Attributes
  • AxA
    25.0 mm
  • A
    12.5 mm
  • B
    27.0 mm
  • C
    43.0 mm
  • Gauge
    1.5 mm
Threaded Insert Square 30.0 mm 1.5 mm PA Black

499242

Price Range
£ 2.7315 - £ 1.5466

Stock Levels
60 In stock
Attributes
  • AxA
    30.0 mm
  • A
    15.0 mm
  • B
    32.0 mm
  • C
    40.0 mm
  • Gauge
    1.5 mm
Threaded Insert M10 Square 25.0 mm 2.0 mm HDPE With Metal Insert Black

PZMS250-RM10B

Price Range
£ 2.1906 - £ 1.0334

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE With Metal Insert
  • Colour
    Black
  • Commodity Code
    3926909790
1 Threaded Insert M8 Square 20.0 mm 1.5 mm HDPE Black

498585

Price Range
£ 0.4309 - £ 0.2036

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert 50.0 mm Square 2.0 mm PA Black

493638

Price Range
£ 41.6192 - £ 20.255

Stock Levels
1 In stock
Attributes
  • AxA
    50.0 mm
  • H
    45.0 mm
  • h
    10.0 mm
  • Gauge
    2.0 mm
  • Thread Size
    M20
Threaded Insert M8 Square 38.0 mm 1.2 mm Steel

499471

Price Range
£ 1.7992 - £ 0.7994

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7326909890
1 Threaded Insert M8 Square 30.0 mm 1.5 mm HDPE Grey

551719

Price Range
£ 0.5573 - £ 0.2628

Stock Levels
500 In stock
Attributes
  • Thread Size
    M8
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
1 Threaded Insert M10 Square 50.0 mm 1.5 mm HDPE Black

498596

Price Range
£ 1.2462 - £ 0.5889

Stock Levels
1250 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790
1 Threaded Insert M10 Square 50.0 mm 1.5 mm HDPE Grey

551732

Price Range
£ 1.4243 - £ 0.6729

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
1 Threaded Insert M10 Square 30.0 mm 1.5 mm HDPE Grey

551718

Price Range
£ 0.7302 - £ 0.344

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Grey
  • Commodity Code
    3926909790
Threaded Insert M10 Square 50.0 mm 2.0 mm HDPE Black

498648

Price Range
£ 2.3547 - £ 1.1211

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Material
    HDPE
  • Colour
    Black
  • Commodity Code
    3926909790